Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE091661R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE091661R1

General Information

  • Product ID:
    3BSE091661R1
  • ABB Type Designation:
    Instruction for Field Upgrade
  • Catalog Description:
    Upgrade Instruction PU412 to PU410
  • Long Description:
    Instruction for Field Upgrade of PU412 to PU410

Additional Information

  • ABB Product Family:
    Advant
  • ABB Type Designation:
    Instruction for Field Upgrade
  • CN8:
    49119900
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    49119900
  • Frame Size:
    Undefined
  • Gross Weight:
    0.04 kg
  • HS Code:
    491199-- Other printed matter, including printed pictures and photographs.- Other :-- Other
  • Invoice Description:
    Upgrade Instruction PU412 to PU410
  • Made To Order:
    No
  • Medium Description:
    Instruction for Field Upgrade of PU412 to PU410
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    40 g
  • Package Level 1 Units:
    1 piece
  • Part Type:
    New
  • Product Name:
    Document
  • Product Net Depth / Length:
    0 mm
  • Product Net Height:
    0 mm
  • Product Net Weight:
    0.04 kg
  • Product Net Width:
    0 mm
  • Product Type:
    Document
  • Quote Only:
    No
  • RoHS Status:
    No declaration needed
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Västerås, Sweden
  • Technical Information:
    Instruction for Field Upgrade of PU412 to PU410
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links