Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: EXC3BSE091723R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

EXC3BSE091723R1

General Information

  • Global Commercial Alias:
    EXC3BSE091723R1
  • Product ID:
    3BSE091723E1
  • ABB Type Designation:
    RLM02
  • Catalog Description:
    RLM02 PROFIBUS Redundancy Link Module

Additional Information

  • ABB Type Designation:
    RLM02
  • Country of Origin:
    Malta (MT)
    Singapore (SG)
  • Customs Tariff Number:
    8517620000
  • Frame Size:
    Undefined
  • Global Commercial Alias:
    EXC3BSE091723R1
  • Gross Volume:
    0.002 m³
  • Gross Weight:
    0.46 kg
  • Invoice Description:
    RLM02 PROFIBUS Redundancy Link Module
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    90 mm
  • Package Level 1 Gross Weight:
    0.46 kg
  • Package Level 1 Height:
    103.5 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    175.5 mm
  • Part Type:
    Exchange
  • Product Name:
    Communication Module
  • Product Net Depth / Length:
    90 mm
  • Product Net Height:
    103.5 mm
  • Product Net Weight:
    0.46 kg
  • Product Net Width:
    175.5 mm
  • Product Type:
    Communication_Module
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Västerås, Sweden
  • Technical Information:
    Exchange of RLM02 Profibus Redundancy Link Module
    Note! The replaced part with RMA to be returned
    according to T&C otherwise an extra charge will be require.
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links