Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: STU3BSE092150R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

STU3BSE092150R1

General Information

  • Global Commercial Alias:
    STU3BSE092150R1
  • Product ID:
    3BSE092150L1
  • ABB Type Designation:
    PM867K02 800xA 6.0
  • Catalog Description:
    StepUp of PM865 Red. to PM867 Redundant

Additional Information

  • ABB Type Designation:
    PM867K02 800xA 6.0
  • Country of Origin:
    United States (US)
    Sweden (SE)
    Singapore (SG)
  • Customs Tariff Number:
    8537109199
  • Dangerous Goods UN Classification:
    Class 9: Miscellaneous Dangerous Substances and Articles, Including Environmentally Hazardous Substances
  • Dangerous Goods UN Number:
    UN3091-PI969
  • Frame Size:
    Undefined
  • Global Commercial Alias:
    STU3BSE092150R1
  • Gross Weight:
    4 kg
  • Invoice Description:
    StepUp of PM865 Red. to PM867 Redundant
  • Made To Order:
    No
  • Medium Description:
    StepUp from one redundant pair PM865/SM811
    to one redundant pair PM867/SM812
    including licenses:
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Gross Weight:
    4 kg
  • Package Level 1 Units:
    1 piece
  • Part Type:
    Exchange
  • Product Name:
    Central Unit
  • Product Net Weight:
    4 kg
  • Product Type:
    Central_Unit
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
    Västerås, Sweden
  • Technical Information:
    StepUp from one redundant pair PM865/SM811
    to one redundant pair PM867/SM812
    including redundant software licenses 800xA 6.0

    Note! The Customer SID and license number must be entered when ordering.
    Note! The replaced part with RMA to be returned
    according to T&C otherwise an extra charge will be required.
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links