Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: REP3BSE092693R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

REP3BSE092693R1

General Information

  • Global Commercial Alias:
    REP3BSE092693R1
  • Product ID:
    3BSE092693F1
  • ABB Type Designation:
    CI871AK01
  • Catalog Description:
    CI871AK01 Profinet IO Interface
  • Long Description:
    Repair of CI871A + TP867 Profinet IO
    Communication Interface with Baseplate

Additional Information

  • ABB Type Designation:
    CI871AK01
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    8517620000
  • Frame Size:
    Undefined
  • Global Commercial Alias:
    REP3BSE092693R1
  • Gross Volume:
    0.002 m³
  • Gross Weight:
    0.7 kg
  • Invoice Description:
    CI871AK01 Profinet IO Interface
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    127.5 mm
  • Package Level 1 Gross Weight:
    0.7 kg
  • Package Level 1 Height:
    186 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    59 mm
  • Part Type:
    Repair
  • Product Name:
    Communication Module
  • Product Net Depth / Length:
    127.5 mm
  • Product Net Height:
    186 mm
  • Product Net Weight:
    0.7 kg
  • Product Net Width:
    59 mm
  • Product Type:
    Communication_Module
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • Technical Information:
    Repair of CI871A + TP867 Profinet IO
    Communication Interface with Baseplate
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links