Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: EXC3BSE092980R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

EXC3BSE092980R1

General Information

  • Global Commercial Alias:
    EXC3BSE092980R1
  • Product ID:
    3BSE092980E1
  • ABB Type Designation:
    PP886 Exchange
  • Catalog Description:
    PP886 Standard Panel 15"

Additional Information

  • ABB Type Designation:
    PP886 Exchange
  • Country of Origin:
    Taiwan, Province Of China (TW)
    Singapore (SG)
  • Customs Tariff Number:
    8471410000
  • Frame Size:
    Undefined
  • Global Commercial Alias:
    EXC3BSE092980R1
  • Gross Volume:
    7.153 dm³
  • Gross Weight:
    4.15 kg
  • Invoice Description:
    PP886 Standard Panel 15"
  • Made To Order:
    No
  • Medium Description:
    PP886 Standard Panel 15"
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    61 mm
  • Package Level 1 Gross Weight:
    4.15 kg
  • Package Level 1 Height:
    286 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    410 mm
  • Part Type:
    Exchange
  • Product Name:
    Control System Accessory
  • Product Net Depth / Length:
    61 mm
  • Product Net Height:
    286 mm
  • Product Net Weight:
    4.15 kg
  • Product Net Width:
    410 mm
  • Product Type:
    Control_System_Accessory
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • Technical Information:
    Exchange of PP886 1280x800 widescreen (16:10).
    Requires Panel Builder 800 Version 6.2 or later for configuration.
    To protect the front, it's recommended to use the RX886 Touch cover.

    Note! The replaced part with RMA to be returned
    according to T&C otherwise an extra charge will be required
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links