Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE092994R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE092994R1

General Information

  • Product ID:
    3BSE092994R1
  • ABB Type Designation:
    TK865V000
  • Catalog Description:
    TK865V000 Conn. 8p male 5.5-7.5mm (COM)
  • Long Description:
    Connector M12 male 8 pin 5.5 - 7.5 mm, Gland (COM)
    Only for PP887S with M12 contacts.

Additional Information

  • Medium Description:
    Connector M12 male 8 pin 5.5 - 7.5 mm, Gland (COM)
    Only for PP887S with M12 contacts.
  • Product Type:
    Prefabricated_Cable

Ordering

  • HS Code:
    853669-- Electrical apparatus for switching or protecting electrical circuits, or for making connections to or in electrical circuits (for example, switches, relays, fuses, surge suppressors, plugs, sockets, lamp-holders and other connectors, junction boxes), for a voltage not exceeding 1,000 volts; connectors for optical fibres, optical fibre bundles or cables.- Lamp-holders, plugs and sockets :-- Other
  • Customs Tariff Number:
    85366910

Dimensions

  • Product Net Depth / Length:
    57 mm
  • Product Net Height:
    5.5 mm
  • Product Net Width:
    7.5 mm
  • Product Net Weight:
    0.3 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    Product Not in WEEE Scope
  • Number of Batteries:
    0
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links