Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE093347K1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE093347K1

General Information

  • Product ID:
    3BSE093347K1
  • ABB Type Designation:
    PRC PM866A-CPU
  • Catalog Description:
    Product Recall PM866A-CPU

Additional Information

  • ABB Type Designation:
    PRC PM866A-CPU
  • Country of Origin:
    United States (US)
    Sweden (SE)
  • Customs Tariff Number:
    85389091
  • Frame Size:
    Undefined
  • Gross Volume:
    0.002 m³
  • Gross Weight:
    0.503 kg
  • Invoice Description:
    Product Recall PM866A-CPU
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    113 mm
  • Package Level 1 Gross Weight:
    0.503 kg
  • Package Level 1 Height:
    125 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    115 mm
  • Part Type:
    Exchange
  • Product Name:
    Central Unit
  • Product Net Depth / Length:
    113 mm
  • Product Net Height:
    125 mm
  • Product Net Weight:
    0.503 kg
  • Product Net Width:
    115 mm
  • Product Type:
    Central_Unit
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
  • Technical Information:
    Product Recall PM866A-CPU
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links