Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE093564R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE093564R1

General Information

  • Product ID:
    3BSE093564R1
  • ABB Type Designation:
    Dongle 250 Tags
  • Catalog Description:
    Panel 800 Version 6.2 dongle 250 tags
  • Long Description:
    USB dongle for 250 signals (tags).

    Enables the possibility to run Panel 800 version 6.2 applications in a PC, using Panel 800 Runtime.

Additional Information

  • Medium Description:
    USB dongle for 250 signals (tags).

    Enables the possibility to run Panel 800 version 6.2 applications in a PC, using Panel 800 Runtime.
  • Product Type:
    Control_System_Accessory

Ordering

  • HS Code:
    852351-- Discs, tapes, solid-state non-volatile storage devices, ìsmart cardsî and other media for the recording of sound or of other phenomena, whether or not recorded, including matrices and masters for the production of discs, but excluding products of Chapter 37.- Semiconductor media :-- Solid-state non-volatile storage devices
  • Customs Tariff Number:
    85235190

Dimensions

  • Product Net Depth / Length:
    7 mm
  • Product Net Height:
    20 mm
  • Product Net Width:
    50 mm
  • Product Net Weight:
    0.13 kg

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Number of Batteries:
    0
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links