Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: STU3BSE093795R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

STU3BSE093795R1

General Information

  • Global Commercial Alias:
    STU3BSE093795R1
  • Product ID:
    3BSE093795L1
  • ABB Type Designation:
    PM862K02 800xA 6.1
  • Catalog Description:
    StepUp of PM858 Red. to PM862 Red.

Additional Information

  • ABB Type Designation:
    PM862K02 800xA 6.1
  • Country of Origin:
    Sweden (SE)
    Singapore (SG)
  • Customs Tariff Number:
    8537109199
  • Dangerous Goods UN Classification:
    Class 9: Miscellaneous Dangerous Substances and Articles, Including Environmentally Hazardous Substances
  • Dangerous Goods UN Number:
    UN3091-PI969
  • Frame Size:
    Undefined
  • Global Commercial Alias:
    STU3BSE093795R1
  • Gross Volume:
    2.988 dm³
  • Gross Weight:
    2.7 kg
  • Invoice Description:
    StepUp of PM858 Red. to PM862 Red.
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    135 mm
  • Package Level 1 Gross Weight:
    2.7 kg
  • Package Level 1 Height:
    186 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    119 mm
  • Part Type:
    Exchange
  • Product Name:
    Central Unit
  • Product Net Depth / Length:
    135 mm
  • Product Net Height:
    186 mm
  • Product Net Weight:
    2.7 kg
  • Product Net Width:
    119 mm
  • Product Type:
    Central_Unit
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Västerås, Sweden
  • Technical Information:
    StepUp of PM858 Red. to PM862 Red. Processor Unit,
    800xA 6.1 license included.

    Note! The Customer SID and license number must be entered when ordering.
    Note! The replaced part with RMA to be returned
    according to T&C otherwise an extra charge will be required.
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links