Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: STU3BSE094353R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

STU3BSE094353R1

General Information

  • Global Commercial Alias:
    STU3BSE094353R1
  • Product ID:
    3BSE094353L1
  • ABB Type Designation:
    PP875M StepUp
  • Catalog Description:
    StepUp of PP874M to PP875M

Additional Information

  • ABB Type Designation:
    PP875M StepUp
  • Country of Origin:
    Taiwan, Province Of China (TW)
    Singapore (SG)
  • Customs Tariff Number:
    8471410000
  • Frame Size:
    Undefined
  • Global Commercial Alias:
    STU3BSE094353R1
  • Gross Volume:
    1.459 dm³
  • Gross Weight:
    0.8 kg
  • Invoice Description:
    StepUp of PP874M to PP875M
  • Made To Order:
    No
  • Medium Description:
    StepUp of PP874M to PP875M
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    50 mm
  • Package Level 1 Gross Weight:
    0.8 kg
  • Package Level 1 Height:
    143 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    204 mm
  • Part Type:
    Exchange
  • Product Name:
    Control System Accessory
  • Product Net Depth / Length:
    50 mm
  • Product Net Height:
    143 mm
  • Product Net Weight:
    0.8 kg
  • Product Net Width:
    204 mm
  • Product Type:
    Control_System_Accessory
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Malmö, Sweden
  • Technical Information:
    StepUp/Exchange of PP874M to PP875M 3BSE092982R1

    Observe that Panel Builder 800 Version 6.2 or later is required.
    For customers with a valid Automation Sentinel agreement, see Panel
    Builder 800 v6 upgrade 3BSE069301R1

    All other customers, see Panel Builder 800 v6 3BSE069300R1

    For Touch Cover see RX874 3BSE069287R1


    Note! The replaced part with RMA to be returned
    according to T&C otherwise an extra charge will be required.
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links