Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSE094596R1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSE094596R1

General Information

  • Product ID:
    3BSE094596R1
  • ABB Type Designation:
    800xA 6.0
  • Catalog Description:
    ABB & Partner Demo License, 800xA 6.0
  • Long Description:
    800xA license to be used in R&D, permanent demo systems, training, and education systems.
    System will always be in production mode.
    License is time limited to 18 month.
    Use cases: R&D, Permanent Demo centers

    License include:
    Base system
    20,000 tags singular/redundant
    20,000 tags multisystem integration subscriber/provider
    Multi System Provider Connections, 2
    Load evaluate go
    Softpoint server
    Point of control
    Snapshot reports

    AC 800M Connect
    PLC Connect
    PLC Connect Dial-up
    AC400 Connect
    Harmony Connect
    Melody Connect
    MOD300 Connect
    Safeguard Connect
    DCI Connect
    Freelance 800F Connect
    AC100 Connect

    Advant Master Central Backup
    800xA OPC Client Connection, 1
    OLE-DB Real Time Data-Client Connection, 1
    IEC 61850 Connectivity, 1 singular or redundant server
    Audit Trail
    Advanced Access Control, Digital Signature, SMS & Email Messaging

    800xA Event Forwarder
    Calculation Engine
    Operator Clients, 25
    Large Operator Clients, 5
    EOW-x2 Operator Workplace, 1
    EOW-x3 Operator Workplace, 1
    Alarm Management, Alarm History & Reports
    CAD Viewer, 10
    PG2 Symbol Factory
    Smart Client Workplace, 5

    Public Adress output channels, 2
    Public Adress languages, 4
    cpmPlus Platform
    ECS Maximo plug-in
    ECS SAP plug-in

    History Signals, 20 000
    Dual History Signals, 20 000
    Data Access to Signals, 20 000
    Soft Controller, 10
    UDP Communication Library, 2
    TCP Communication Library, 2
    Burner Management Library, for one CPU
    INFI90 Function Code Library
    MOD300 CCF Library for AC 800M
    Substation operation Library
    AC 800M High Integrity and Process Control, 5

    Engineering Workplaces (incl. Control Builder M, Function Designer & Bulk Data Manager), 19
    Application Change Management, (incl SQL Srv), 50,000
    Graphics Builder, 9
    Script Manager Professional, 19
    Reuse Assistant, Library Assistant
    Asset Monitors, 500
    PC, Network, Software Monitoring, 2 000 tags

    Maximo Integration
    SAP integration, SAP / Plant Maintenance Integration
    Advanced Harmony Control System Monitoring
    CLAM Asset monitor, 50
    Generic Heat Exchanger Asset Monitor, 10
    Shell and Tube Heat Exchanger Asset Monitor, 10

    HART Device Integration, 1000
    HART Multiplexer Connect
    Fieldbus Builder HART, 1
    Foundation Fieldbus Device Integration, 1000
    Fieldbus Builder Foundation Fieldbus, 1
    Profibus Device Integration, 1000
    Fieldbus Builder Profibus, 1

    Process Control Device Library, 2500
    PCDeviceLib App Engineering License , 2500
    Process Control Equipment Library With production management, 10
    Process Control Equipment Library Without production management, 10
    ProBase Software License, for 10 CPUs of any type
    Licenses for AC 800M Controllers and Communication interfaces, 50 of each

Additional Information

  • Medium Description:
    800xA license to be used in R&D, permanent demo systems, training, and education systems.
    System will always be in production mode.
    License is time limited to 18 month.
    Use cases: R&D, Permanent Demo centers

    License include:
    Base system
    20,000 tags singular/redundant
    20,000 tags multisystem integration subscriber/provider
    Multi System Provider Connections, 2
    Load evaluate go
    Softpoint server
    Point of control
    Snapshot reports

    AC 800M Connect
    PLC Connect
    PLC Connect Dial-up
    AC400 Connect
    Harmony Connect
    Melody Connect
    MOD300 Connect
    Safeguard Connect
    DCI Connect
    Freelance 800F Connect
    AC100 Connect

    Advant Master Central Backup
    800xA OPC Client Connection, 1
    OLE-DB Real Time Data-Client Connection, 1
    IEC 61850 Connectivity, 1 singular or redundant server
    Audit Trail
    Advanced Access Control, Digital Signature, SMS & Email Messaging

    800xA Event Forwarder
    Calculation Engine
    Operator Clients, 25
    Large Operator Clients, 5
    EOW-x2 Operator Workplace, 1
    EOW-x3 Operator Workplace, 1
    Alarm Management, Alarm History & Reports
    CAD Viewer, 10
    PG2 Symbol Factory
    Smart Client Workplace, 5

    Public Adress output channels, 2
    Public Adress languages, 4
    cpmPlus Platform
    ECS Maximo plug-in
    ECS SAP plug-in

    History Signals, 20 000
    Dual History Signals, 20 000
    Data Access to Signals, 20 000
    Soft Controller, 10
    UDP Communication Library, 2
    TCP Communication Library, 2
    Burner Management Library, for one CPU
    INFI90 Function Code Library
    MOD300 CCF Library for AC 800M
    Substation operation Library
    AC 800M High Integrity and Process Control, 5

    Engineering Workplaces (incl. Control Builder M, Function Designer & Bulk Data Manager), 19
    Application Change Management, (incl SQL Srv), 50,000
    Graphics Builder, 9
    Script Manager Professional, 19
    Reuse Assistant, Library Assistant
    Asset Monitors, 500
    PC, Network, Software Monitoring, 2 000 tags

    Maximo Integration
    SAP integration, SAP / Plant Maintenance Integration
    Advanced Harmony Control System Monitoring
    CLAM Asset monitor, 50
    Generic Heat Exchanger Asset Monitor, 10
    Shell and Tube Heat Exchanger Asset Monitor, 10

    HART Device Integration, 1000
    HART Multiplexer Connect
    Fieldbus Builder HART, 1
    Foundation Fieldbus Device Integration, 1000
    Fieldbus Builder Foundation Fieldbus, 1
    Profibus Device Integration, 1000
    Fieldbus Builder Profibus, 1

    Process Control Device Library, 2500
    PCDeviceLib App Engineering License , 2500
    Process Control Equipment Library With production management, 10
    Process Control Equipment Library Without production management, 10
    ProBase Software License, for 10 CPUs of any type
    Licenses for AC 800M Controllers and Communication interfaces, 50 of each
  • Product Type:
    Licenses

Ordering

  • Customs Tariff Number:
    99999999

Dimensions

  • Product Net Weight:
    0 kg

Environmental

  • RoHS Status:
    No declaration needed
  • WEEE Category:
    Product Not in WEEE Scope
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links