Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSM001866-18

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSM001866-18

General Information

  • Product ID:
    3BSM001866-18
  • ABB Type Designation:
    Power supply unit, 24Vdc / 20A
  • Catalog Description:
    Power supply unit, 24Vdc / 20A

Ordering

  • Country of Origin:
    Thailand (TH)
  • Customs Tariff Number:
    85044082
  • Selling Unit of Measure:
    piece
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Stocked At (Warehouses):
    Västerås, Sweden

Dimensions

  • Product Net Weight:
    1.95 kg

Technical

  • Technical Information:
    QUINT-PS/1AC/24DC/20 85-264VAC 90-350VDC 24VDC 20A
    settings to be copied from the extisting power suppy unit by end customer

Additional Information

  • Product Name:
    Power supply unit, 24Vdc / 20A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links