Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BSM033045-1

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BSM033045-1

General Information

  • Product ID:
    3BSM033045-1
  • ABB Type Designation:
    Air Hose
  • Catalog Description:
    Air Hose

Ordering

  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    39173900
  • Selling Unit of Measure:
    piece
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Stocked At (Warehouses):
    Västerås, Sweden

Dimensions

  • Product Net Weight:
    0.05 kg

Technical

  • Technical Information:
    Supersedes 3BSM020787-A

    Supersedes 2219303-4

    Mounted at the inside of the bearing house & connected to air cover.
    Hose clamps are included.
    Material and data : Antistatic PTFE in black colour
    Min Bend radius : 45 mm. No kinks are allowed
    Resistivity: Less than 10 Ω m
    Temperature range : - 60 ° C - + 260 ° C

Additional Information

  • Product Name:
    Air Hose
Image 0 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links