Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BUA000320R0001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BUA000320R0001

General Information

  • Product ID:
    3BUA000320R0001
  • ABB Type Designation:
    HARMONY DCU HARDWARE MANUAL
  • Catalog Description:
    HARMONY DCU HARDWARE MANUAL
  • Long Description:
    HARMONY DCU HARDWARE MANUAL

Additional Information

  • ABB Type Designation:
    HARMONY DCU HARDWARE MANUAL
  • Core Credit:
    0.00
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    4911998000
  • Frame Size:
    Undefined
  • Gross Volume:
    0 in³
  • Gross Weight:
    0 kg
  • Invoice Description:
    HARMONY DCU HARDWARE MANUAL
  • Made To Order:
    No
  • Medium Description:
    HARMONY DCU HARDWARE MANU
  • Minimum Order Quantity:
    1 EA
  • Order Multiple:
    1 EA
  • Package Level 1 Gross Weight:
    0 lb
  • Package Level 1 Units:
    1 EA
  • Part Type:
    New
  • Product Name:
    -
  • Product Net Weight:
    0 kg
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    each
  • Short Description:
    -
  • Stocked At (Warehouses):
    Wickliffe, Ohio, United States
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links