Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BUS208843-007

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BUS208843-007

General Information

  • Product ID:
    3BUS208843-007
  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Catalog Description:
    Quick Blow 2.5A Fuse 5 x 20mm
  • Long Description:
    Quick Blow 2.5A Fuse 5 x 20mm

Additional Information

  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Country of Origin:
    United States (US)
    China (CN)
  • Customs Tariff Number:
    00000000
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0 kg
  • Invoice Description:
    Quick Blow 2.5A Fuse 5 x 20mm
  • Made To Order:
    No
  • Medium Description:
    Quick Blow 2.5A Fuse 5 x 20mm
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Part Type:
    New
  • Product Name:
    Quick Blow 2.5A Fuse 5 x 20mm
  • Product Net Depth / Length:
    20 mm
  • Product Net Height:
    4 mm
  • Product Net Weight:
    0.9 kg
  • Product Net Width:
    4 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    -
  • Stocked At (Warehouses):
    Menden, Germany
    Wickliffe, Ohio, United States
    Hong Kong, Hong Kong
    Hong Kong, Hong Kong
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links