Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BUS210059-202

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BUS210059-202

General Information

  • Product ID:
    3BUS210059-202
  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Catalog Description:
    HPIR-T Air Wipe Edge (dusty)
  • Long Description:
    HPIR-T Air Wipe Edge (dusty)

Additional Information

  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    90329000
  • Gross Weight:
    0 kg
  • Invoice Description:
    HPIR-T Air Wipe Edge (dusty)
  • Made To Order:
    No
  • Medium Description:
    HPIR-T Air Wipe Edge (dusty)
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Part Type:
    New
  • Product Name:
    HPIR-T Air Wipe Edge (dusty)
  • Product Net Depth / Length:
    105 mm
  • Product Net Height:
    6 mm
  • Product Net Weight:
    0.01 kg
  • Product Net Width:
    19 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    HPIR-T Air Wipe Edge (dusty)
  • Stocked At (Warehouses):
    Menden, Germany
    Hong Kong, Hong Kong
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links