Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BUS211493-001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BUS211493-001

General Information

  • Product ID:
    3BUS211493-001
  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Catalog Description:
    Pneumatic tubing OD 4mm
  • Long Description:
    Pneumatic tubing OD 4mm

Additional Information

  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Country of Origin:
    United States (US)
    China (CN)
  • Customs Tariff Number:
    90329000
  • Frame Size:
    Undefined
  • Gross Weight:
    0 kg
  • Invoice Description:
    Pneumatic tubing OD 4mm
  • Made To Order:
    No
  • Medium Description:
    Pneumatic tubing OD 4mm
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 2 Gross Weight:
    0 lb
  • Part Type:
    New
  • Product Name:
    Pneumatic tubing OD 4mm
  • Product Net Weight:
    0 kg
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    Pneumatic tubing OD 4mm
  • Stocked At (Warehouses):
    Menden, Germany
    Wickliffe, Ohio, United States
    Hong Kong, Hong Kong
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links