Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BUS212547-001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BUS212547-001

General Information

  • Product ID:
    3BUS212547-001
  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Catalog Description:
    HPIR-T Lamp Power Supply Board

Additional Information

  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Core Credit:
    0.00
  • Country of Origin:
    Malta (MT)
    China (CN)
  • Customs Tariff Number:
    85044095
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0.22 kg
  • Invoice Description:
    HPIR-T Lamp Power Supply Board
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Part Type:
    New
  • Product Name:
    HPIR-T Lamp Power Supply Board
  • Product Net Depth / Length:
    250 mm
  • Product Net Height:
    58 mm
  • Product Net Weight:
    0.37 kg
  • Product Net Width:
    145 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Replacement Product ID (NEW):
    3BUS212547-003
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Menden, Germany
    Hong Kong, Hong Kong
    Singapore, Singapore
    Hong Kong, Hong Kong
  • Technical Information:
    THE 3BUS212547-003
    HPIR-T Lamp Power Supply Board IS COMPATABLE WITH 3BUS212517-003
    HPIR LAMP CABLE..IT IS NOT COMPATABILE WITH THE EARLIER 3BUS212517-001
    AND -002 HPIR LAMP CABLE THIS DUE TO THE NEW CABLE BOARD END CONNECTOR TYPE USED.’
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links