Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BUS217204-300

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BUS217204-300

General Information

  • Product ID:
    3BUS217204-300
  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Catalog Description:
    DS20+/DS30+ Diagnostic Cable
  • Long Description:
    DS20+/DS30+ Diagnostic Cable

Additional Information

  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Country of Origin:
    United States (US)
    China (CN)
  • Customs Tariff Number:
    00000000
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0 kg
  • Invoice Description:
    DS20+/DS30+ Diagnostic Cable
  • Made To Order:
    No
  • Medium Description:
    DS20+/DS30+ Diagnostic Cable
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Units:
    0 carton
  • Part Type:
    New
  • Product Name:
    DS20+/DS30+ Diagnostic Cable
  • Product Net Depth / Length:
    150 mm
  • Product Net Height:
    40 mm
  • Product Net Weight:
    0.1 kg
  • Product Net Width:
    100 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Replacement Product ID (NEW):
    3BUS217204-317
    3BUS217204-318
  • Selling Unit of Measure:
    piece
  • Short Description:
    -
  • Stocked At (Warehouses):
    Menden, Germany
    Hong Kong, Hong Kong
    Singapore, Singapore
  • Technical Information:
    3BUS217204-300
    is obs. Replacement is 3bus217204-317 and -318, customer can purchase either of them or both.
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links