Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BUS217403-100

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BUS217403-100

General Information

  • Product ID:
    3BUS217403-100
  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Catalog Description:
    ROTARY ENCODER ASSY
  • Long Description:
    ROTARY ENCODER ASSY

Additional Information

  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Country of Origin:
    United States (US)
    China (CN)
  • Customs Tariff Number:
    85437090
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0 kg
  • Invoice Description:
    ROTARY ENCODER ASSY
  • Made To Order:
    No
  • Medium Description:
    ROTARY ENCODER ASSY
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Part Type:
    New
  • Product Name:
    ROTARY ENCODER ASSY
  • Product Net Depth / Length:
    200 mm
  • Product Net Height:
    142 mm
  • Product Net Weight:
    0.4 kg
  • Product Net Width:
    100 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    3BUS217403-800
  • Selling Unit of Measure:
    piece
  • Short Description:
    -
  • Stocked At (Warehouses):
    Menden, Germany
    Wickliffe, Ohio, United States
    Hong Kong, Hong Kong
    Singapore, Singapore
  • Technical Information:
    It’s purchased when customer already has Baumer encoder. If a customer has already done
    the BEI to Baumer conversion, and he wants to replace the Baumer encoder, he does not
    need to buy the full kit: 3BUS210384-101
    or 3BUS210387-101
    again.
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links