Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GAA061001-JSE

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GAA061001-JSE

General Information

  • Product ID:
    3GAA061001-JSE
  • ABB Type Designation:
    M2AA 63A 2
  • Catalog Description:
    (3GAA061001-JSE)

Ordering

  • ABB Type Designation:
    M2AA 63A 2
  • Product Name:
    3-Phase squirrel cage motor
  • Product Type:
    2AA2__M2AA__IE2_AA
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Selling Unit of Measure:
    piece
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85015100

Electrical

  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque
    D -- 50 Hz 230 V 0.18 kW 2790 r/min 0.88 A 0.750 75.00 % 0.60 N·m
    Y -- 50 Hz 400 V 0.18 kW 2790 r/min 0.51 A 0.750 75.00 % 0.60 N·m
    Y -- 60 Hz 460 V 0.18 kW 3420 r/min 0.46 A 0.700 75.80 % 0.60 N·m
  • Temperature Class Default:
    --
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • IC Class:
    IC411
  • IP Class:
    IP55
  • Insulation Class:
    ICLF
  • Direction of Rotation:
    Both sides
  • Number of Poles (High):
    2
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • Voltage Code:
    S

Mechanical

  • Frame Material:
    Aluminum
  • Frame Size:
    63
  • Bearing:
    6201-2Z/C3
  • Bearing NDE:
    6201-2Z/C3
  • Lubrication:
    For life
  • IM Class:
    IMB34 IM2101
  • Terminator Box Location:
    D-End top

Dimensions

  • Package Level 1 Units:
    0 carton
  • Product Net Weight:
    3.9 kg
  • Gross Weight:
    3.9 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Classifications

  • Standards:
    IEC 60034-1
  • UNSPSC:
    26101100
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links