Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GAA062062-BDA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GAA062062-BDA

General Information

  • Product ID:
    3GAA062062-BDA
  • ABB Type Designation:
    M1AA 63B 4
  • Catalog Description:
    M1AA 63B 4

Additional Information

  • ABB Type Designation:
    M1AA 63B 4
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • Bearing:
    6201-2Z/C3
  • Bearing NDE:
    6201-2Z/C3
  • Country of Origin:
    Turkiye (TR)
  • Customs Tariff Number:
    85015100
  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque IS/IN
    Y -- 50 Hz 690 V 0.18 kW 1380 r/min 0.40 A 0.620 59.60 %
    D -- 50 Hz 400 V 0.18 kW 1380 r/min 0.70 A 0.620 59.60 % 1.25 N·m 3.20
    D -- 60 Hz 460 V 0.18 kW 1660 r/min 0.63 A 0.560 64.10 %
  • Frame Material:
    Aluminum
  • Frame Size:
    63
  • Gross Weight:
    8 kg
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class IE1
    Full Load (100%) 59.6 %
    Partial Load (75%) 59.4 %
    Partial Load (50%) 51.9 %
  • IE Class Data (60 Hz):
    IE Class NA
    Full Load (100%) 64.1 %
    Partial Load (75%) 64.0 %
    Partial Load (50%) 55.9 %
  • IM Class:
    IMB5 IM3001
  • Insulation Class:
    ICLF
  • Invoice Description:
    M1AA 63B 4
  • IP Class:
    IP55
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Number of Poles (High):
    4
  • Order Multiple:
    1 piece
  • Package Level 1 Units:
    0 carton
  • Product Name:
    3-Phase squirrel cage motor
  • Product Net Weight:
    5 kg
  • Product Type:
    1AA1__M1AA_IE1_AA
  • Quote Only:
    No
  • Replacement Product ID (NEW):
    3GAA062312-BDF
  • Selling Unit of Measure:
    piece
  • Standards:
    IEC 60034-1
  • Starting of Motor:
    Direct Online
  • Temperature Class Default:
    --
  • Terminator Box Location:
    D-End top
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • UNSPSC:
    26101100
  • Voltage Code:
    D
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links