Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GAA063311-BSF

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GAA063311-BSF

General Information

  • Product ID:
    3GAA063311-BSF
  • ABB Type Designation:
    M3AA 63A 6
  • Catalog Description:
    IE2 High Efficiency Aluminum Motors, 0.09 kW, 400 V (3GAA063311-BSF)

Ordering

  • ABB Type Designation:
    M3AA 63A 6
  • Product Name:
    3-Phase squirrel cage motor
  • Product Type:
    3AA2__M3AA_IE2_AA
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Selling Unit of Measure:
    piece
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85015100
  • Replaced Product ID (OLD):
    3GAA063001-BSC
    3GAA063001-BSE
    3GVA063001-BSC
    3GAA063311-BSE
  • Stocked At (Warehouses):
    Menden, Germany
    Sant Quirze del Vallés - BCN, Spain
    Vittuone, Italy
  • Medium Description:
    0.09kW, 6 Poles, Frame Size 63, 3 Phases, 400V, 50Hz, IP55 Enclosure, IMB5/IM3001 Mounting (3GAA063311-BSF)
  • Short Description:
    0.09kW, 6P, Frame Size 63, 3PH, 400V, 50Hz, IP55, IMB5/IM3001

Electrical

  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque IS/IN
    Y -- 50 Hz 400 V 0.09 kW 890 r/min 0.41 A 0.620 50.70 % 0.96 N·m 2.80
    D -- 50 Hz 230 V 0.09 kW 890 r/min 0.71 A 0.620 50.70 % 0.96 N·m 2.80
    Y -- 60 Hz 460 V 0.09 kW 1110 r/min 0.38 A 0.550 53.40 % 0.76 N·m 3.20
  • Connection Configuration:
    Y
  • Temperature Class Default:
    --
  • Input Voltage (Uin):
    400 V
  • Frequency (f):
    50 Hz
  • Output Power:
    0.09 kW
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class NA
    Full Load (100%) 50.7 %
    Partial Load (75%) 48.5 %
    Partial Load (50%) 42.0 %
  • IE Class Data (60 Hz):
    IE Class NA
    Full Load (100%) 53.4 %
    Partial Load (75%) 48.9 %
    Partial Load (50%) 40.6 %
  • IP Class:
    IP55
  • Insulation Class:
    ICLF
  • Direction of Rotation:
    Both sides
  • Number of Poles (High):
    6
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • Voltage Code:
    S

Mechanical

  • Frame Material:
    Aluminum
  • Frame Size:
    63
  • Bearing:
    6201-2Z/C3
  • Bearing NDE:
    6201-2Z/C3
  • IM Class:
    IMB5 IM3001
  • Terminator Box Location:
    D-End top

Dimensions

  • Package Level 1 Units:
    0 carton
  • Product Net Depth / Length:
    208 mm
  • Product Net Height:
    154 mm
  • Product Net Width:
    124 mm
  • Product Net Weight:
    4.2 kg
  • Gross Weight:
    5.2 kg