Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GAA073003-CSE

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GAA073003-CSE

General Information

  • Product ID:
    3GAA073003-CSE
  • ABB Type Designation:
    M3AA 71C 6 HO
  • Catalog Description:
    IE2 High Efficiency Aluminum Motors, 0.37 kW, 400 V (3GAA073003-CSE)

Ordering

  • ABB Type Designation:
    M3AA 71C 6 HO
  • Invoice Description:
    M3AA 71C 6 0,32KW 6P 380VY 50HZ B14
  • Product Name:
    3-Phase squirrel cage motor
  • Product Type:
    3AA2__M3AA_IE2_AA
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Selling Unit of Measure:
    piece
  • Country of Origin:
    Romania (RO)
    Turkiye (TR)
  • Customs Tariff Number:
    85015100
  • Stocked At (Warehouses):
    Menden, Germany
    Vittuone, Italy
  • Medium Description:
    0.37kW, 6 Poles, Frame Size 71, 3 Phases, 400V, 50Hz, IP55 Enclosure, IMB14/IM3601 Mounting (3GAA073003-CSE)
  • Short Description:
    0.37kW, 6P, Frame Size 71, 3PH, 400V, 50Hz, IP55, IMB14/IM3601

Electrical

  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque IS/IN
    Y -- 50 Hz 400 V 0.37 kW 895 r/min 1.27 A 0.660 63.60 % 3.90 N·m 3.70
    D -- 50 Hz 230 V 0.37 kW 895 r/min 2.20 A 0.660 63.60 % 3.90 N·m 3.70
    Y -- 60 Hz 460 V 0.37 kW 1115 r/min 1.11 A 0.610 68.10 % 3.10 N·m 4.50
  • Connection Configuration:
    Y
  • Temperature Class Default:
    --
  • Input Voltage (Uin):
    400 V
  • Frequency (f):
    50 Hz
  • Output Power:
    0.37 kW
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class IE1
    Full Load (100%) 63.6 %
    Partial Load (75%) 64.1 %
    Partial Load (50%) 59.3 %
  • IE Class Data (60 Hz):
    IE Class IE2
    Full Load (100%) 68.1 %
    Partial Load (75%) 66.3 %
    Partial Load (50%) 60.4 %
  • IP Class:
    IP55
  • Insulation Class:
    ICLF
  • Direction of Rotation:
    Both sides
  • Number of Poles (High):
    6
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • Voltage Code:
    S

Mechanical

  • Frame Material:
    Aluminum
  • Frame Size:
    71
  • Bearing:
    6202-2Z C3
  • Bearing NDE:
    6202-2Z C3
  • Lubrication:
    For life
  • IM Class:
    IMB14 IM3601
  • Terminator Box Location:
    Top

Dimensions

  • Package Level 1 Units:
    0 carton
  • Product Net Depth / Length:
    239.5 mm
  • Product Net Height:
    180 mm
  • Product Net Width:
    136 mm
  • Product Net Weight:
    7 kg
  • Gross Weight:
    10 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • SCIP:
    27ac6190-e1ce-4080-8654-6552aaabbe58 Finland (FI)

Classifications

  • Standards:
    IEC 60034-1
  • UNSPSC:
    26101100
Image 0 alt text Image 1 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links