Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GAA081001-BSE

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GAA081001-BSE

General Information

  • Product ID:
    3GAA081001-BSE
  • ABB Type Designation:
    M2AA 80A 2
  • Catalog Description:
    M2AA 80A 2

Additional Information

  • ABB Type Designation:
    M2AA 80A 2
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • Bearing:
    6204-2Z/C3
  • Bearing NDE:
    6203-2Z/C3
  • Country of Origin:
    China (CN)
    Romania (RO)
  • Customs Tariff Number:
    85015100
  • Direction of Rotation:
    Both sides
  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque IS/IN
    Y -- 50 Hz 400 V 0.75 kW 2815 r/min 1.76 A 0.800 76.80 % 2.50 N·m 5.00
    D -- 50 Hz 230 V 0.75 kW 2815 r/min 3.06 A 0.800 76.80 % 2.50 N·m 5.00
    Y -- 60 Hz 460 V 0.75 kW 3440 r/min 1.50 A 0.780 80.20 % 2.00 N·m 6.10
  • Frame Material:
    Aluminum
  • Frame Size:
    80
  • Gross Weight:
    11.5 kg
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class IE1
    Full Load (100%) 76.8 %
    Partial Load (75%) 78.9 %
    Partial Load (50%) 77.4 %
  • IE Class Data (60 Hz):
    IE Class IE3
    Full Load (100%) 80.2 %
    Partial Load (75%) 80.5 %
    Partial Load (50%) 77.8 %
  • IM Class:
    IMB5 IM3001
  • Insulation Class:
    ICLF
  • Invoice Description:
    M2AA 80A 2
  • IP Class:
    IP55
  • Lubrication:
    For life
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Moment of Inertia:
    0.00072 kg/m³
  • Number of Poles (High):
    2
  • Package Level 1 Units:
    1 carton
  • Product Name:
    3-Phase squirrel cage motor
  • Product Net Weight:
    8.5 kg
  • Product Type:
    2AA1__M2AA_IE1_AA
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    3GAA081001-ASV
    3GVA081001-ASB
    3GVA081001-ASAS
    3GVA081001-ASA
    3GAA081001-ASA
    3GAA081061-BSA
    3GVA081312-BSC
    3GVA081001-BSB
    3GAA081001-ASC
  • SCIP:
    27ac6190-e1ce-4080-8654-6552aaabbe58 Finland (FI)
  • Selling Unit of Measure:
    piece
  • Sound dB (A):
    60 dB(A)
  • Standards:
    IEC 60034-1
  • Starting of Motor:
    Direct Online
  • Stocked At (Warehouses):
    Vittuone, Italy
  • Temperature Class Default:
    --
  • Terminator Box Location:
    Top
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • UNSPSC:
    26101100
  • Voltage Code:
    S
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links