Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GAA081003-CSE

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GAA081003-CSE

General Information

  • Product ID:
    3GAA081003-CSE
  • ABB Type Designation:
    M3AA 80C 2 HO
  • Catalog Description:
    (3GAA081003-CSE)

Ordering

  • ABB Type Designation:
    M3AA 80C 2 HO
  • Invoice Description:
    M3AA 80C 2 1,5kW V400Y 50Hz B14
  • Product Name:
    3-Phase squirrel cage motor
  • Product Type:
    3AA2__M3AA_IE2_AA
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Selling Unit of Measure:
    piece
  • Country of Origin:
    Romania (RO)
    Turkiye (TR)
  • Customs Tariff Number:
    85015220
  • Replaced Product ID (OLD):
    3GAA081063-CSA
    3GVA081003-CSC
  • Stocked At (Warehouses):
    Menden, Germany

Electrical

  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque IS/IN
    Y -- 50 Hz 380-420 V 1.50 kW 2840 r/min 3.40 A 0.840 82.40 % 5.13 N·m 5.50
    D -- 50 Hz 220-240 V 1.50 kW 2840 r/min 5.70 A 0.840 82.40 % 5.13 N·m 5.50
    Y -- 60 Hz 440-480 V 1.75 kW 3410 r/min 3.40 A 0.850 82.40 % 5.13 N·m 5.50
    D -- 60 Hz 250-280 V 1.75 kW 3410 r/min 5.70 A 0.850 82.40 % 5.13 N·m 5.50
  • Temperature Class Default:
    --
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • IC Class:
    IC411
  • IP Class:
    IP55
  • Insulation Class:
    ICLF
  • Direction of Rotation:
    Both sides
  • Number of Poles (High):
    2
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • Voltage Code:
    S

Mechanical

  • Frame Size:
    80
  • Bearing:
    6204-2ZC3
  • Bearing NDE:
    6203-2ZC3
  • Lubrication:
    For life
  • IM Class:
    IMB14 IM3601
  • Terminator Box Location:
    D-End top

Dimensions

  • Package Level 1 Units:
    0 carton
  • Product Net Weight:
    11 kg
  • Gross Weight:
    11.4 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • SCIP:
    27ac6190-e1ce-4080-8654-6552aaabbe58 Finland (FI)

Classifications

  • Standards:
    IEC 60034-1
  • UNSPSC:
    26101100
Image 0 alt text Image 1 alt text Image 2 alt text Image 3 alt text Image 4 alt text Image 5 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links