Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GAA082002-BSE

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GAA082002-BSE

General Information

  • Product ID:
    3GAA082002-BSE
  • ABB Type Designation:
    M2AA 80B 4
  • Catalog Description:
    M2AA 80B 4

Additional Information

  • ABB Type Designation:
    M2AA 80B 4
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • Bearing:
    6204-2Z/C3
  • Bearing NDE:
    6203-2Z/C3
  • Country of Origin:
    China (CN)
    Romania (RO)
  • Customs Tariff Number:
    85015100
  • Direction of Rotation:
    Both sides
  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque IS/IN
    Y -- 50 Hz 400 V 0.75 kW 1390 r/min 2.00 A 0.730 73.00 % 5.10 N·m 5.10
    D -- 50 Hz 230 V 0.75 kW 1390 r/min 3.48 A 0.730 73.00 % 5.10 N·m 5.10
    Y -- 60 Hz 460 V 0.75 kW 1710 r/min 1.77 A 0.680 78.10 % 4.10 N·m 6.10
  • Frame Material:
    Aluminum
  • Frame Size:
    80
  • Gross Weight:
    13 kg
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class IE1
    Full Load (100%) 73.0 %
    Partial Load (75%) 75.4 %
    Partial Load (50%) 73.6 %
  • IE Class Data (60 Hz):
    IE Class IE2
    Full Load (100%) 78.1 %
    Partial Load (75%) 78.6 %
    Partial Load (50%) 75.9 %
  • IM Class:
    IMB5 IM3001
  • Insulation Class:
    ICLF
  • Invoice Description:
    M2AA 80B 4
  • IP Class:
    IP55
  • Lubrication:
    For life
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Moment of Inertia:
    0.00157 kg/m³
  • Number of Poles (High):
    4
  • Package Level 1 Units:
    1 carton
  • Product Name:
    3-Phase squirrel cage motor
  • Product Net Weight:
    10 kg
  • Product Type:
    2AA1__M2AA_IE1_AA
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    3GVA082002-BSC
    3GAA082062-BSA
  • SCIP:
    27ac6190-e1ce-4080-8654-6552aaabbe58 Finland (FI)
  • Selling Unit of Measure:
    piece
  • Sound dB (A):
    50 dB(A)
  • Standards:
    IEC 60034-1
  • Starting of Motor:
    Direct Online
  • Stocked At (Warehouses):
    Alabama, United States
  • Temperature Class Default:
    --
  • Terminator Box Location:
    Top
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • UNSPSC:
    26101100
  • Voltage Code:
    S
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links