Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GAA094001-ASE

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GAA094001-ASE

General Information

  • Product ID:
    3GAA094001-ASE
  • ABB Type Designation:
    M3AA 90S 8
  • Catalog Description:
    No Description Available

Ordering

  • ABB Type Designation:
    M3AA 90S 8
  • Product Name:
    3-Phase squirrel cage motor
  • Product Type:
    3AA2__M3AA_IE2_AA
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Selling Unit of Measure:
    piece
  • Country of Origin:
    Poland (PL)
    China (CN)
    Sweden (SE)
  • Customs Tariff Number:
    85015100
  • Replaced Product ID (OLD):
    3GAA094001-ASA
  • Stocked At (Warehouses):
    Shanghai, China

Electrical

  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque IS/IN
    Y -- 50 Hz 400 V 0.37 kW 695 r/min 1.65 A 0.570 56.10 % 5.08 N·m 2.70
    D -- 50 Hz 230 V 0.37 kW 695 r/min 2.86 A 0.570 56.10 % 5.08 N·m 2.70
    Y -- 60 Hz 460 V 0.37 kW 851 r/min 1.56 A 0.500 58.00 % 4.15 N·m 3.00
  • Temperature Class Default:
    --
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class IE2
    Full Load (100%) 56.1 %
    Partial Load (75%) 55.3 %
    Partial Load (50%) 48.6 %
  • IE Class Data (60 Hz):
    IE Class IE2
    Full Load (100%) 58.0 %
    Partial Load (75%) 55.6 %
    Partial Load (50%) 47.7 %
  • IP Class:
    IP55
  • Insulation Class:
    ICLF
  • Number of Poles (High):
    8
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • Voltage Code:
    S

Mechanical

  • Frame Material:
    Aluminum
  • Frame Size:
    90
  • Bearing:
    6205-2Z/C3
  • Bearing NDE:
    6204-2Z/C3
  • Lubrication:
    For life
  • IM Class:
    IMB3 IM1001
  • Terminator Box Location:
    Top

Dimensions

  • Package Level 1 Units:
    0 carton
  • Product Net Weight:
    13 kg
  • Gross Weight:
    16 kg

Classifications

  • Standards:
    IEC 60034-1
  • UNSPSC:
    26101100
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links