Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GAA102314-BFE

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GAA102314-BFE

General Information

  • Product ID:
    3GAA102314-BFE
  • ABB Type Designation:
    M3AA 100LD 4
  • Catalog Description:
    M3AA100LC4 AC MOTOR
  • Long Description:
    M3AA100LC4 AC MOTOR

Additional Information

  • ABB Type Designation:
    M3AA 100LD 4
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • Bearing:
    6306-2Z/C3
  • Bearing NDE:
    6205-2Z/C3
  • Country of Origin:
    Spain (ES)
    Sweden (SE)
    Poland (PL)
  • Customs Tariff Number:
    85015220
  • Direction of Rotation:
    Both sides
  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque IS/IN
    Y -- 50 Hz 500 V 3.00 kW 1445 r/min 5.00 A 0.790 85.70 % 19.80 N·m 7.00
    Y -- 60 Hz 575 V 3.00 kW 1750 r/min 4.20 A 0.800 88.20 % 16.30 N·m 8.20
  • Frame Material:
    Aluminum
  • Frame Size:
    100
  • Gross Weight:
    29.65 kg
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class IE2
    Full Load (100%) 85.7 %
    Partial Load (75%) 86.1 %
    Partial Load (50%) 85.1 %
  • IE Class Data (60 Hz):
    IE Class IE2
    Full Load (100%) 88.2 %
  • IM Class:
    IMB5 IM3001
  • Insulation Class:
    ICLF
  • Invoice Description:
    M3AA100LC4 AC MOTOR
  • IP Class:
    IP55
  • Lubrication:
    For life
  • Made To Order:
    No
  • Medium Description:
    -M3AA100LC4 AC MOTOR
  • Minimum Order Quantity:
    1 piece
  • Number of Poles (High):
    4
  • Order Multiple:
    1 piece
  • Package Level 1 Units:
    0 carton
  • Product Name:
    3-Phase squirrel cage motor
  • Product Net Weight:
    29 kg
  • Product Type:
    3AA2__M3AA_IE2_AA
  • Quote Only:
    No
  • Replacement Product ID (NEW):
    3GAA102540-BFE
  • Selling Unit of Measure:
    piece
  • Short Description:
    -
  • Standards:
    IEC 60034-1
  • Temperature Class Default:
    --
  • Terminator Box Location:
    D-End top
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • UNSPSC:
    26101100
  • Voltage Code:
    F
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links