Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GAA102550-ASK

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GAA102550-ASK

General Information

  • Product ID:
    3GAA102550-ASK
  • ABB Type Designation:
    M3AA 100LE 4
  • Catalog Description:
    IE3 Premium Efficiency Aluminum Motors, 2.2 kW, 400 V (3GAA102550-ASK)

Ordering

  • ABB Type Designation:
    M3AA 100LE 4
  • Invoice Description:
    M3AA 100LE 4
  • Product Name:
    3-Phase squirrel cage motor
  • Product Type:
    3AA3__M3AA_IE3_AA
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Selling Unit of Measure:
    piece
  • Country of Origin:
    China (CN)
    Finland (FI)
    Romania (RO)
    Poland (PL)
  • Customs Tariff Number:
    85015220
  • Stocked At (Warehouses):
    Menden, Germany
    Sant Quirze del Vallés - BCN, Spain
    Vittuone, Italy
  • Medium Description:
    2.2kW, 4 Poles, Frame Size 100, 3 Phases, 400V, 50Hz, IP55 Enclosure, IMB3/IM1001 Mounting (3GAA102550-ASK)
  • Short Description:
    2.2kW, 4P, Frame Size 100, 3PH, 400V, 50Hz, IP55, IMB3/IM1001

Electrical

  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque IS/IN
    Y -- 50 Hz 400 V 2.20 kW 1454 r/min 4.30 A 0.830 86.70 % 14.50 N·m 8.90
    D -- 50 Hz 230 V 2.20 kW 1454 r/min 7.40 A 0.830 86.70 % 14.50 N·m 8.90
    Y -- 50 Hz 380 V 2.20 kW 1448 r/min 4.40 A 0.840 86.70 % 14.50 N·m 8.10
    D -- 50 Hz 220 V 2.20 kW 1448 r/min 7.60 A 0.840 86.70 % 14.50 N·m 8.10
    Y -- 50 Hz 415 V 2.20 kW 1458 r/min 4.10 A 0.810 86.70 % 14.50 N·m 9.50
    Y -- 60 Hz 460 V 2.20 kW 1760 r/min 3.80 A 0.810 89.50 % 11.90 N·m 10.20
  • Connection Configuration:
    Y
  • Temperature Class Default:
    --
  • Input Voltage (Uin):
    400 V
  • Frequency (f):
    50 Hz
  • Output Power:
    2.2 kW
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class IE3
    Full Load (100%) 86.7 %
    Partial Load (75%) 87.0 %
    Partial Load (50%) 85.5 %
  • IE Class Data (60 Hz):
    IE Class IE3
    Full Load (100%) 89.5 %
    Partial Load (75%) 89.2 %
    Partial Load (50%) 87.4 %
  • IP Class:
    IP55
  • Insulation Class:
    ICLF
  • Direction of Rotation:
    Both sides
  • Number of Poles (High):
    4
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • Voltage Code:
    S

Mechanical

  • Frame Material:
    Aluminum
  • Frame Size:
    100
  • Bearing:
    6306-2Z/C3
  • Bearing NDE:
    6205-2Z/C3
  • IM Class:
    IMB3 IM1001
  • Terminator Box Location:
    D-End top

Dimensions

  • Package Level 1 Units:
    0 carton
  • Product Net Depth / Length:
    432 mm
  • Product Net Height:
    237 mm
  • Product Net Width:
    200 mm
  • Product Net Weight:
    36 kg
  • Gross Weight:
    41 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • SCIP:
    27ac6190-e1ce-4080-8654-6552aaabbe58 Finland (FI)

Classifications

  • UNSPSC:
    26101100
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links