Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GAA111360-CDE

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GAA111360-CDE

General Information

  • Product ID:
    3GAA111360-CDE
  • ABB Type Designation:
    M3AA 112MF 2
  • Catalog Description:
    IE2 High Efficiency Aluminum Motors, 5.5 kW, 400 V (3GAA111360-CDE)

Ordering

  • ABB Type Designation:
    M3AA 112MF 2
  • Invoice Description:
    M3AA 112MF 2
  • Product Name:
    3-Phase squirrel cage motor
  • Product Type:
    3AA2__M3AA_IE2_AA
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Selling Unit of Measure:
    piece
  • Country of Origin:
    Finland (FI)
  • Customs Tariff Number:
    85015220
  • Replaced Product ID (OLD):
    3GAA111062-CDA
  • Medium Description:
    5.5kW, 2 Poles, Frame Size 112, 3 Phases, 400V, 50Hz, IP55 Enclosure, IMB14/IM3601 Mounting (3GAA111360-CDE)
  • Short Description:
    5.5kW, 2P, Frame Size 112, 3PH, 400V, 50Hz, IP55, IMB14/IM3601

Electrical

  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque IS/IN
    Y -- 50 Hz 690 V 5.50 kW 2870 r/min 6.50 A 0.870 86.40 % 18.30 N·m 7.90
    D -- 50 Hz 400 V 5.50 kW 2870 r/min 10.50 A 0.870 86.40 % 18.30 N·m 7.90
    D -- 50 Hz 415 V 5.50 kW 2880 r/min 10.50 A 0.840 86.60 % 18.30 N·m 8.20
    D -- 60 Hz 460 V 5.50 kW 3490 r/min 8.90 A 0.870 88.20 % 15.00 N·m 9.20
  • Connection Configuration:
    D
  • Temperature Class Default:
    --
  • Input Voltage (Uin):
    400 V
  • Frequency (f):
    50 Hz
  • Output Power:
    5.5 kW
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class IE1
    Full Load (100%) 86.4 %
    Partial Load (75%) 88.2 %
    Partial Load (50%) 88.0 %
  • IE Class Data (60 Hz):
    IE Class IE1
    Full Load (100%) 88.2 %
    Partial Load (75%) 88.7 %
    Partial Load (50%) 87.6 %
  • IP Class:
    IP55
  • Insulation Class:
    ICLF
  • Direction of Rotation:
    Both sides
  • Number of Poles (High):
    2
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • Voltage Code:
    D

Mechanical

  • Frame Material:
    Aluminum
  • Frame Size:
    112
  • Bearing:
    6306-2Z/C3
  • Bearing NDE:
    6205-2Z/C3
  • IM Class:
    IMB14 IM3601
  • Terminator Box Location:
    D-End top

Dimensions

  • Package Level 1 Units:
    0 carton
  • Product Net Depth / Length:
    393 mm
  • Product Net Height:
    249 mm
  • Product Net Width:
    230 mm
  • Product Net Weight:
    30 kg
  • Gross Weight:
    35 kg

Environmental

  • SCIP:
    27ac6190-e1ce-4080-8654-6552aaabbe58 Finland (FI)

Classifications

  • UNSPSC:
    26101100
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links