Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GAA132004-ASE

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GAA132004-ASE

General Information

  • Product ID:
    3GAA132004-ASE
  • ABB Type Designation:
    M3AA 132MBA 4 HO
  • Catalog Description:
    No Description Available

Additional Information

  • ABB Type Designation:
    M3AA 132MBA 4 HO
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • Bearing:
    6208-2Z/C3
  • Bearing NDE:
    6208-2Z/C3
  • Country of Origin:
    Poland (PL)
    Sweden (SE)
  • Customs Tariff Number:
    85015230
  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque IS/IN
    D -- 50 Hz 230 V 9.20 kW 1460 r/min 32.30 A 0.790 89.80 % 60.10 N·m 7.30
    Y -- 50 Hz 400 V 9.20 kW 1460 r/min 18.70 A 0.790 89.80 % 60.10 N·m 7.30
    Y -- 60 Hz 460 V 9.20 kW 1765 r/min 16.00 A 0.790 91.30 % 49.70 N·m 8.30
  • EX-Protection:
    Exec
  • Frame Material:
    Aluminum
  • Frame Size:
    132
  • Gas Group:
    IIB
  • Gross Weight:
    64 kg
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class IE2
    Full Load (100%) 89.8 %
    Partial Load (75%) 90.8 %
    Partial Load (50%) 90.2 %
  • IE Class Data (60 Hz):
    IE Class IE2
    Full Load (100%) 91.3 %
  • IM Class:
    IMB3 IM1001
  • Insulation Class:
    ICLF
  • IP Class:
    IP55
  • Lubrication:
    For life
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Number of Poles (High):
    4
  • Order Multiple:
    1 piece
  • Package Level 1 Units:
    1 carton
  • Product Name:
    3-Phase squirrel cage motor
  • Product Net Weight:
    59 kg
  • Product Type:
    3AA2__M3AA_IE2_AA
  • Quote Only:
    No
  • Replacement Product ID (NEW):
    3GAA132360-ASE
  • Selling Unit of Measure:
    piece
  • Service Factor:
    1.00
  • Standards:
    IEC 60034-1
  • Temperature Class Default:
    T3
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • UNSPSC:
    26101100
  • Voltage Code:
    S
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links