Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GAA161031-ADG

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GAA161031-ADG

General Information

  • Product ID:
    3GAA161031-ADG
  • ABB Type Designation:
    M3AA 160MLA 2
  • Catalog Description:
    (3GAA161031-ADG)

Ordering

  • ABB Type Designation:
    M3AA 160MLA 2
  • Invoice Description:
    M3AA 160MLA 2
  • Product Name:
    3-Phase squirrel cage motor
  • Product Type:
    3AA2__M3AA_IE2_AA
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Country of Origin:
    Sweden (SE)
    Poland (PL)
  • Customs Tariff Number:
    85015230
  • Replaced Product ID (OLD):
    3GAA161101-ADC

Electrical

  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor
    D -- 50 Hz 400 V 11.00 kW 2938 r/min 19.20 A 0.910
    Y -- 50 Hz 690 V 11.00 kW 2938 r/min 11.10 A 0.910
    D -- 50 Hz 415 V 11.00 kW 2943 r/min 18.70 A 0.900
    D -- 60 Hz 460 V 11.00 kW 3547 r/min 16.70 A 0.900
  • Temperature Class Default:
    --
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class IE2
    Full Load (100%) 90.7 %
    Partial Load (75%) 91.5 %
    Partial Load (50%) 91.0 %
  • IE Class Data (60 Hz):
    IE Class IE3
    Full Load (100%) 91.4 %
    Partial Load (75%) 91.5 %
    Partial Load (50%) 90.4 %
  • IP Class:
    IP55
  • Insulation Class:
    ICLF
  • Direction of Rotation:
    Both sides
  • Number of Poles (High):
    2
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • Voltage Code:
    D

Mechanical

  • Frame Material:
    Aluminum
  • Frame Size:
    160
  • Bearing:
    6309-2Z/C3
  • Bearing NDE:
    6209-2Z/C3
  • IM Class:
    IMB3 IM1001

Dimensions

  • Package Level 1 Units:
    0 pallet (lift)
  • Product Net Weight:
    91 kg
  • Gross Weight:
    101 kg

Environmental

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)

Classifications

  • Standards:
    IEC 60034-1
  • UNSPSC:
    26101100
Image 0 alt text Image 1 alt text Image 2 alt text Image 3 alt text Image 4 alt text Image 5 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links