Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 3GAA161046-ADG

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3GAA161046-ADG

General Information

  • Product ID:
    3GAA161046-ADG
  • ABB Type Designation:
    M2AA 160MLC 2
  • Catalog Description:
    No Description Available

Additional Information

  • ABB Type Designation:
    M2AA 160MLC 2
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • Bearing:
    6209-2Z/C3
  • Bearing NDE:
    6209-2Z/C3
  • Country of Origin:
    Sweden (SE)
    Poland (PL)
  • Customs Tariff Number:
    85015230
  • Direction of Rotation:
    Both sides
  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor
    D -- 50 Hz 400 V 18.50 kW 2934 r/min 32.90 A 0.890
    Y -- 50 Hz 690 V 18.50 kW 2934 r/min 19.10 A 0.890
    D -- 50 Hz 415 V 18.50 kW 2940 r/min 32.10 A 0.880
    D -- 60 Hz 460 V 18.50 kW 3545 r/min 28.30 A 0.900
  • Gross Weight:
    113 kg
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class IE2
    Full Load (100%) 91.0 %
    Partial Load (75%) 91.7 %
    Partial Load (50%) 91.0 %
  • IE Class Data (60 Hz):
    IE Class IE2
    Full Load (100%) 91.1 %
    Partial Load (75%) 91.0 %
    Partial Load (50%) 89.5 %
  • IM Class:
    IMB3 IM1001
  • IP Class:
    IP55
  • Insulation Class:
    ICLF
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Moment of Inertia:
    0.00000 kg/m³
  • Number of Poles (High):
    2
  • Package Level 1 Units:
    0 pallet (lift)
  • Product Name:
    3-Phase squirrel cage motor
  • Product Net Weight:
    103 kg
  • Product Type:
    2AA2__M2AA__IE2_AA
  • Quote Only:
    No
  • Replacement Product ID (NEW):
    3GAA161430-ADF
  • Selling Unit of Measure:
    piece
  • Service Factor:
    0.00
  • Standards:
    IEC 60034-1
  • Starting of Motor:
    Direct Online
  • Temperature Class Default:
    --
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • Voltage Code:
    D
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds