Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 3GAA161063-ADA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3GAA161063-ADA

General Information

  • Product ID:
    3GAA161063-ADA
  • ABB Type Designation:
    M1AA 160MLC 2
  • Catalog Description:
    M1AA 160MLC 2

Additional Information

  • ABB Type Designation:
    M1AA 160MLC 2
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • Bearing:
    6309-2Z/C3
  • Bearing NDE:
    6209-2Z/C3
  • Country of Origin:
    Turkey (TR)
  • Customs Tariff Number:
    85015230
  • Direction of Rotation:
    Both sides
  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor
    D -- 50 Hz 400 V 18.50 kW 2920 r/min 32.80 A 0.910
    Y -- 50 Hz 690 V 18.50 kW 2920 r/min 18.90 A 0.910
    D -- 60 Hz 460 V 18.50 kW 3510 r/min 28.40 A 0.910
  • Gross Weight:
    0 kg
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class IE1
    Full Load (100%) 89.3 %
    Partial Load (75%) 89.7 %
    Partial Load (50%) 89.1 %
  • IE Class Data (60 Hz):
    IE Class IE1
    Full Load (100%) 89.9 %
    Partial Load (75%) 90.3 %
    Partial Load (50%) 89.8 %
  • IM Class:
    IMB3 IM1001
  • IP Class:
    IP55
  • Insulation Class:
    ICLF
  • Invoice Description:
    M1AA 160MLC 2
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Number of Poles (High):
    2
  • Order Multiple:
    1 piece
  • Package Level 1 Units:
    0 pallet (lift)
  • Product Name:
    3-Phase squirrel cage motor
  • Product Net Weight:
    0 kg
  • Product Type:
    1AA1__M1AA_IE1_AA
  • Quote Only:
    No
  • Replacement Product ID (NEW):
    3GAA161430-ADF
  • Selling Unit of Measure:
    piece
  • Standards:
    IEC 60034-1
  • Starting of Motor:
    Direct Online
  • Temperature Class Default:
    --
  • Terminator Box Location:
    D-End top
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • Voltage Code:
    D
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds