Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 3GAA161420-ADK

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3GAA161420-ADK

General Information

  • Product ID:
    3GAA161420-ADK
  • ABB Type Designation:
    M3AA 160MLB 2
  • Catalog Description:
    M3AA 160MLB 2

Categories

  • Products » Motors and Generators » IEC Low Voltage AC Motors » Process Performance Motors » IE3 Premium Efficiency Aluminum Motors

Additional Information

  • ABB Type Designation:
    M3AA 160MLB 2
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • Bearing:
    6309-2Z/C3
  • Bearing NDE:
    6209-2Z/C3
  • Country of Origin:
    Spain (ES)
    Finland (FI)
    China (CN)
    Poland (PL)
  • Customs Tariff Number:
    85015230
  • Direction of Rotation:
    Both sides
  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque IS/IN
    Y -- 50 Hz 690 V 15.00 kW 2947 r/min 15.50 A 0.880 91.90 % 48.60 N·m 8.20
    D -- 50 Hz 400 V 15.00 kW 2947 r/min 26.70 A 0.880 91.90 % 48.60 N·m 8.20
    Y -- 50 Hz 660 V 15.00 kW 2939 r/min 15.80 A 0.900 91.90 % 48.70 N·m 7.90
    D -- 50 Hz 380 V 15.00 kW 2939 r/min 27.50 A 0.900 91.90 % 48.70 N·m 7.90
    D -- 50 Hz 415 V 15.00 kW 2960 r/min 26.60 A 0.860 91.90 % 48.40 N·m 8.70
    D -- 60 Hz 460 V 15.00 kW 3554 r/min 23.20 A 0.890 91.00 % 40.30 N·m 8.50
  • Gross Weight:
    133 kg
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class IE3
    Full Load (100%) 91.9 %
    Partial Load (75%) 92.0 %
    Partial Load (50%) 91.4 %
  • IE Class Data (60 Hz):
    IE Class IE3
    Full Load (100%) 91.0 %
    Partial Load (75%) 90.4 %
    Partial Load (50%) 89.6 %
  • IM Class:
    IMB3 IM1001
  • IP Class:
    IP55
  • Insulation Class:
    ICLF
  • Invoice Description:
    M3AA 160MLB 2
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Number of Poles (High):
    2
  • Order Multiple:
    1 piece
  • Package Level 1 Units:
    0 pallet (lift)
  • Product Name:
    3-Phase squirrel cage motor
  • Product Net Weight:
    123 kg
  • Product Type:
    3AA3__M3AA_IE3_AA
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    3GAA161052-ADK
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Central Stock Europe
    Central Stock Spain
  • Temperature Class Default:
    --
  • Terminator Box Location:
    D-End top
  • Two Speed Motor:
    No
  • UNSPSC:
    26101100
  • Voltage Code:
    D
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds