Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GAA164430-BDG

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GAA164430-BDG

General Information

  • Product ID:
    3GAA164430-BDG
  • ABB Type Designation:
    M3AA 160MLC 8
  • Catalog Description:
    (3GAA164430-BDG)

Ordering

  • ABB Type Designation:
    M3AA 160MLC 8
  • Invoice Description:
    M3AA 160MLC 8
  • Product Name:
    3-Phase squirrel cage motor
  • Product Type:
    3AA2__M3AA_IE2_AA
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Selling Unit of Measure:
    piece
  • Country of Origin:
    Finland (FI)
    China (CN)
    Poland (PL)
  • Customs Tariff Number:
    85015220
  • Replaced Product ID (OLD):
    3GAA164033-BDG
    3GAA164063-BDA

Electrical

  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque IS/IN
    Y -- 50 Hz 690 V 7.50 kW 727 r/min 11.50 A 0.650 86.00 % 98.50 N·m 4.70
    D -- 50 Hz 400 V 7.50 kW 727 r/min 19.30 A 0.650 86.00 % 98.50 N·m 4.70
    D -- 50 Hz 415 V 7.50 kW 730 r/min 19.10 A 0.630 86.50 % 98.50 N·m 4.90
    D -- 60 Hz 440 V 7.50 kW 879 r/min 17.50 A 0.640 87.40 % 81.40 N·m 4.70
    D -- 60 Hz 460 V 7.50 kW 882 r/min 17.00 A 0.630 87.70 % 81.20 N·m 5.10
  • Temperature Class Default:
    --
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class IE2
    Full Load (100%) 86.0 %
    Partial Load (75%) 87.3 %
    Partial Load (50%) 86.5 %
  • IE Class Data (60 Hz):
    IE Class IE1
    Full Load (100%) 87.4 %
    Partial Load (75%) 88.0 %
    Partial Load (50%) 86.7 %
  • IP Class:
    IP55
  • Insulation Class:
    ICLF
  • Direction of Rotation:
    Both sides
  • Number of Poles (High):
    8
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • Voltage Code:
    D

Mechanical

  • Frame Material:
    Aluminum
  • Frame Size:
    160
  • Bearing:
    6309-2Z/C3
  • Bearing NDE:
    6209-2Z/C3
  • IM Class:
    IMB5 IM3001
  • Terminator Box Location:
    D-End top

Dimensions

  • Package Level 1 Units:
    0 pallet (lift)
  • Product Net Weight:
    137 kg
  • Gross Weight:
    147 kg

Environmental

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • SCIP:
    27ac6190-e1ce-4080-8654-6552aaabbe58 Finland (FI)

Classifications

  • UNSPSC:
    26101100
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links