Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GAA181410-BSG

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GAA181410-BSG

General Information

  • Product ID:
    3GAA181410-BSG
  • ABB Type Designation:
    M3AA 180MLA 2
  • Catalog Description:
    IE2 High Efficiency Aluminum Motors, 22 kW, 400 V (3GAA181410-BSG)

Ordering

  • ABB Type Designation:
    M3AA 180MLA 2
  • Invoice Description:
    M3AA 180MLA 2
  • Product Name:
    3-Phase squirrel cage motor
  • Product Type:
    3AA2__M3AA_IE2_AA
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Selling Unit of Measure:
    piece
  • Country of Origin:
    Finland (FI)
    Poland (PL)
  • Customs Tariff Number:
    85015230
  • Replaced Product ID (OLD):
    3GAA181061-BSA
    3GAA181031-BSG
  • Stocked At (Warehouses):
    Menden, Germany
  • Medium Description:
    22kW, 2 Poles, Frame Size 180, 3 Phases, 400V, 50Hz, IP55 Enclosure, IMB5/IM3001 Mounting (3GAA181410-BSG)
  • Short Description:
    22kW, 2P, Frame Size 180, 3PH, 400V, 50Hz, IP55, IMB5/IM3001

Electrical

  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque IS/IN
    Y -- 50 Hz 400 V 22.00 kW 2952 r/min 39.50 A 0.870 92.20 % 71.10 N·m 7.70
    D -- 50 Hz 230 V 22.00 kW 2952 r/min 70.00 A 0.870 92.20 % 71.10 N·m 7.70
    Y -- 50 Hz 415 V 22.00 kW 2956 r/min 39.00 A 0.850 92.20 % 71.10 N·m 8.10
    Y -- 60 Hz 440 V 22.00 kW 3554 r/min 35.50 A 0.880 92.20 % 59.10 N·m 8.10
    Y -- 60 Hz 460 V 22.00 kW 3559 r/min 34.30 A 0.870 92.40 % 59.00 N·m 8.80
  • Connection Configuration:
    Y
  • Temperature Class Default:
    --
  • Input Voltage (Uin):
    400 V
  • Frequency (f):
    50 Hz
  • Output Power:
    22 kW
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class IE2
    Full Load (100%) 92.2 %
    Partial Load (75%) 92.6 %
    Partial Load (50%) 91.9 %
  • IE Class Data (60 Hz):
    IE Class IE3
    Full Load (100%) 92.2 %
    Partial Load (75%) 92.4 %
    Partial Load (50%) 91.4 %
  • IP Class:
    IP55
  • Insulation Class:
    ICLF
  • Direction of Rotation:
    Both sides
  • Number of Poles (High):
    2
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • Voltage Code:
    S

Mechanical

  • Frame Material:
    Aluminum
  • Frame Size:
    180
  • Bearing:
    6310-2Z/C3
  • Bearing NDE:
    6209-2Z/C3
  • IM Class:
    IMB5 IM3001
  • Terminator Box Location:
    D-End top

Dimensions

  • Package Level 1 Units:
    0 pallet (lift)
  • Product Net Depth / Length:
    726 mm
  • Product Net Height:
    405 mm
  • Product Net Width:
    354 mm
  • Product Net Weight:
    132 kg
  • Gross Weight:
    142 kg

Environmental

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • SCIP:
    27ac6190-e1ce-4080-8654-6552aaabbe58 Finland (FI)

Classifications

  • UNSPSC:
    26101100
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links