Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GAA181430-ADK037

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GAA181430-ADK037

General Information

  • Product ID:
    3GAA181430-ADK037
  • ABB Type Designation:
    M3AA 180MLC 2
  • Catalog Description:
    (3GAA181430-ADK037)

Ordering

  • ABB Type Designation:
    M3AA 180MLC 2
  • Invoice Description:
    M3AA 180MLC 2
  • Product Name:
    3-Phase squirrel cage motor
  • Product Type:
    3AA3__M3AA_IE3_AA
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Selling Unit of Measure:
    piece
  • Country of Origin:
    Poland (PL)
  • Customs Tariff Number:
    85015230
  • Stocked At (Warehouses):
    Menden, Germany

Electrical

  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque IS/IN
    Y -- 50 Hz 690 V 37.00 kW 2950 r/min 38.10 A 0.860 93.70 % 119.50 N·m 8.50
    D -- 50 Hz 400 V 37.00 kW 2950 r/min 66.00 A 0.860 93.70 % 119.50 N·m 8.50
    Y -- 50 Hz 660 V 37.00 kW 2945 r/min 39.30 A 0.880 93.70 % 119.73 N·m 7.70
    D -- 50 Hz 380 V 37.00 kW 2945 r/min 68.10 A 0.880 93.70 % 119.73 N·m 7.70
    D -- 50 Hz 415 V 37.00 kW 2954 r/min 65.10 A 0.840 93.70 % 119.50 N·m 8.90
    D -- 60 Hz 460 V 37.00 kW 3564 r/min 57.00 A 0.860 93.00 % 99.12 N·m 9.70
  • Temperature Class Default:
    --
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class IE3
    Full Load (100%) 93.7 %
    Partial Load (75%) 94.1 %
    Partial Load (50%) 93.9 %
  • IE Class Data (60 Hz):
    IE Class IE3
    Full Load (100%) 93.0 %
    Partial Load (75%) 93.2 %
    Partial Load (50%) 92.7 %
  • IP Class:
    IP55
  • Insulation Class:
    ICLF
  • Direction of Rotation:
    Both sides
  • Number of Poles (High):
    2
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • Voltage Code:
    D

Mechanical

  • Frame Material:
    Aluminum
  • Frame Size:
    180
  • Bearing:
    NU310EC/C3
  • Bearing NDE:
    6209-2Z/C3
  • IM Class:
    IMB3 IM1001
  • Terminator Box Location:
    D-End top

Dimensions

  • Package Level 1 Units:
    0 pallet (lift)
  • Product Net Weight:
    176 kg
  • Gross Weight:
    186 kg

Environmental

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)

Classifications

  • UNSPSC:
    26101100
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links