Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GAA181932-HDC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Ordering

  • ABB Type Designation:
    M3AA 180 M
  • Invoice Description:
    LKM
  • Product Name:
    3-Phase squirrel cage motor
  • Product Type:
    AA___Aluminium_motor
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    85015230

Electrical

  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque tE IS/IN
    D -- 50 Hz 400 V 22.00 kW 2930 r/min 38.50 A 0.890 0.00 % 0.00 N·m 0 0.00
    Y -- 50 Hz 690 V 22.00 kW 2930 r/min 22.00 A 0.890 0.00 % 0.00 N·m 0 0.00
    Y -- 50 Hz 660 V 22.00 kW 2930 r/min 23.50 A 0.900 0.00 % 0.00 N·m 0 0.00
    D -- 50 Hz 380 V 22.00 kW 2930 r/min 40.50 A 0.900 0.00 % 0.00 N·m 0 0.00
    D -- 50 Hz 415 V 22.00 kW 2945 r/min 37.50 A 0.880 0.00 % 0.00 N·m 0 0.00
    D -- 60 Hz 440 V 25.00 kW 3530 r/min 40.50 A 0.900 0.00 % 0.00 N·m 0 0.00
  • Temperature Class Default:
    --
  • Output Power:
    22 kW
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • IC Class:
    IC411
  • IP Class:
    IP55
  • Insulation Class:
    ICLF
  • Direction of Rotation:
    Both sides
  • Number of Poles (High):
    2
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • Voltage Code:
    D

Mechanical

  • Frame Size:
    180
  • Bearing:
    6310-2Z/C3WT
  • Bearing NDE:
    6209-2Z/C3WT
  • IM Class:
    IMB35 IM2001

Dimensions

  • Package Level 1 Units:
    0 pallet (lift)
  • Product Net Weight:
    135 kg
  • Gross Weight:
    149 kg

Classifications

  • Standards:
    IEC 60034-1
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links