Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GAA182103-BDC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GAA182103-BDC

General Information

  • Product ID:
    3GAA182103-BDC
  • ABB Type Designation:
    M3AA 180LB 4
  • Catalog Description:
    No Description Available

Parts & Services

Identifier Description Qty Unit Of Measure
3GZV203014R1
BEARING N-END-SHIELD 1 piece
3GZV223014R1
Flange end shield 1 piece
9ABA135R26
Retaining ring 1 piece

Ordering

  • ABB Type Designation:
    M3AA 180LB 4
  • Product Name:
    3-Phase squirrel cage motor
  • Product Type:
    AA___Aluminium_motor
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    85015230
  • Replaced Product ID (OLD):
    3GAA182103-BDA

Electrical

  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque tE IS/IN
    D -- 50 Hz 400 V 30.00 kW 1465 r/min 56.00 A 0.840 0.00 % 0.00 N·m 0 0.00
    Y -- 50 Hz 690 V 30.00 kW 1465 r/min 32.50 A 0.840 0.00 % 0.00 N·m 0 0.00
    Y -- 50 Hz 660 V 30.00 kW 1465 r/min 33.50 A 0.850 0.00 % 0.00 N·m 0 0.00
    D -- 50 Hz 380 V 30.00 kW 1465 r/min 58.00 A 0.850 0.00 % 0.00 N·m 0 0.00
    D -- 50 Hz 415 V 30.00 kW 1470 r/min 55.00 A 0.820 0.00 % 0.00 N·m 0 0.00
    D -- 60 Hz 440 V 35.00 kW 1765 r/min 58.00 A 0.850 0.00 % 0.00 N·m 0 0.00
  • Temperature Class Default:
    --
  • Output Power:
    30 kW
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • IC Class:
    IC411
  • IP Class:
    IP55
  • Insulation Class:
    ICLF
  • Direction of Rotation:
    Both sides
  • Number of Poles (High):
    4
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • Voltage Code:
    D

Mechanical

  • Frame Size:
    180
  • Bearing:
    6310-2Z/C3
  • Bearing NDE:
    6209-2Z/C3
  • IM Class:
    IMB5 IM3001

Dimensions

  • Package Level 1 Units:
    0 pallet (lift)
  • Product Net Weight:
    175 kg
  • Gross Weight:
    189 kg

Classifications

  • Standards:
    IEC 60034-1
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links