Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GAA201410-ASG

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GAA201410-ASG

General Information

  • Product ID:
    3GAA201410-ASG
  • ABB Type Designation:
    M3AA 200MLA 2
  • Catalog Description:
    IE2 High Efficiency Aluminum Motors, 30 kW, 400 V (3GAA201410-ASG)

Ordering

  • ABB Type Designation:
    M3AA 200MLA 2
  • Invoice Description:
    M3AA 200MLA 2
  • Product Name:
    3-Phase squirrel cage motor
  • Product Type:
    3AA2__M3AA_IE2_AA
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Selling Unit of Measure:
    piece
  • Country of Origin:
    Finland (FI)
    Poland (PL)
  • Customs Tariff Number:
    85015230
  • Replaced Product ID (OLD):
    3GAA201061-ASA
    3GAA201035-ASG
  • Medium Description:
    30kW, 2 Poles, Frame Size 200, 3 Phases, 400V, 50Hz, IP55 Enclosure, IMB3/IM1001 Mounting (3GAA201410-ASG)
  • Short Description:
    30kW, 2P, Frame Size 200, 3PH, 400V, 50Hz, IP55, IMB3/IM1001

Electrical

  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque IS/IN
    Y -- 50 Hz 400 V 30.00 kW 2956 r/min 51.60 A 0.900 93.10 % 96.90 N·m 7.70
    D -- 50 Hz 230 V 30.00 kW 2956 r/min 91.20 A 0.900 93.10 % 96.90 N·m 7.70
    Y -- 50 Hz 415 V 30.00 kW 2960 r/min 49.70 A 0.900 93.20 % 96.90 N·m 8.30
    Y -- 60 Hz 440 V 30.00 kW 3557 r/min 47.00 A 0.900 92.80 % 80.50 N·m 7.90
    Y -- 60 Hz 460 V 30.00 kW 3562 r/min 44.90 A 0.900 93.10 % 80.40 N·m 8.70
  • Connection Configuration:
    Y
  • Temperature Class Default:
    --
  • Input Voltage (Uin):
    400 V
  • Frequency (f):
    50 Hz
  • Output Power:
    30 kW
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class IE2
    Full Load (100%) 93.1 %
    Partial Load (75%) 93.5 %
    Partial Load (50%) 92.8 %
  • IE Class Data (60 Hz):
    IE Class IE3
    Full Load (100%) 92.8 %
    Partial Load (75%) 92.7 %
    Partial Load (50%) 91.6 %
  • IP Class:
    IP55
  • Insulation Class:
    ICLF
  • Direction of Rotation:
    Both sides
  • Number of Poles (High):
    2
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • Voltage Code:
    S

Mechanical

  • Frame Material:
    Aluminum
  • Frame Size:
    200
  • Bearing:
    6312-2Z/C3
  • Bearing NDE:
    6210-2Z/C3
  • IM Class:
    IMB3 IM1001
  • Terminator Box Location:
    D-End top

Dimensions

  • Package Level 1 Units:
    0 pallet (lift)
  • Product Net Depth / Length:
    821 mm
  • Product Net Height:
    532 mm
  • Product Net Width:
    386 mm
  • Product Net Weight:
    210 kg
  • Gross Weight:
    220 kg

Environmental

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • SCIP:
    27ac6190-e1ce-4080-8654-6552aaabbe58 Finland (FI)

Classifications

  • UNSPSC:
    26101100
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links