Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GAA201999-HDG

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GAA201999-HDG

General Information

  • Product ID:
    3GAA201999-HDG
  • ABB Type Designation:
    M3AA 200MLC 2
  • Catalog Description:
    IE2 High Efficiency Aluminum Motors, 45 kW, 400 V (3GAA201999-HDG)

Ordering

  • ABB Type Designation:
    M3AA 200MLC 2
  • Invoice Description:
    M3AA 200MLC 2
  • Product Name:
    3-Phase squirrel cage motor
  • Product Type:
    3AA2__M3AA_IE2_AA
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Country of Origin:
    Sweden (SE)
    Poland (PL)
  • Customs Tariff Number:
    85015290
  • Stocked At (Warehouses):
    Menden, Germany
  • Medium Description:
    45kW, 2 Poles, Frame Size 200, 3 Phases, 400V, 50Hz, IP55 Enclosure, IMB35/IM2001 Mounting (3GAA201999-HDG)
  • Short Description:
    45kW, 2P, Frame Size 200, 3PH, 400V, 50Hz, IP55, IMB35/IM2001

Electrical

  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque tE IS/IN
    D -- 50 Hz 400 V 45.00 kW 2949 r/min 77.00 A 0.900 0.00 % 0.00 N·m 0 0.00
    Y -- 50 Hz 690 V 45.00 kW 2949 r/min 45.00 A 0.900 0.00 % 0.00 N·m 0 0.00
    Y -- 50 Hz 660 V 45.00 kW 2942 r/min 47.00 A 0.900 0.00 % 0.00 N·m 0 0.00
    D -- 50 Hz 380 V 45.00 kW 2942 r/min 81.00 A 0.900 0.00 % 0.00 N·m 0 0.00
    D -- 50 Hz 415 V 45.00 kW 2953 r/min 75.00 A 0.890 0.00 % 0.00 N·m 0 0.00
    D -- 60 Hz 440 V 52.00 kW 3538 r/min 80.00 A 0.910 0.00 % 0.00 N·m 0 0.00
  • Connection Configuration:
    D
  • Temperature Class Default:
    --
  • Input Voltage (Uin):
    400 V
  • Frequency (f):
    50 Hz
  • Output Power:
    45 kW
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • IC Class:
    IC411
  • IP Class:
    IP55
  • Insulation Class:
    ICLF
  • Direction of Rotation:
    Both sides
  • Number of Poles (High):
    2
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • Voltage Code:
    D

Mechanical

  • Frame Material:
    Aluminum
  • Frame Size:
    200
  • Bearing:
    7312BEP
  • Bearing NDE:
    6210-2Z/C3
  • IM Class:
    IMB35 IM2001

Dimensions

  • Package Level 1 Units:
    0 pallet (lift)
  • Product Net Depth / Length:
    821 mm
  • Product Net Height:
    500 mm
  • Product Net Width:
    386 mm
  • Product Net Weight:
    235 kg
  • Gross Weight:
    245 kg

Environmental

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • SCIP:
    27ac6190-e1ce-4080-8654-6552aaabbe58 Finland (FI)

Classifications

  • Standards:
    IEC 60034-1
  • UNSPSC:
    26101100
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links