Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GAA221210-ASK

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GAA221210-ASK

General Information

  • Product ID:
    3GAA221210-ASK
  • ABB Type Designation:
    M3AA 225SMA 2
  • Catalog Description:
    IE3 Premium Efficiency Aluminum Motors, 45 kW, 400 V (3GAA221210-ASK)

Ordering

  • ABB Type Designation:
    M3AA 225SMA 2
  • Invoice Description:
    M3AA 225SMA 2
  • Product Name:
    3-Phase squirrel cage motor
  • Product Type:
    3AA3__M3AA_IE3_AA
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Selling Unit of Measure:
    piece
  • Country of Origin:
    Finland (FI)
    Poland (PL)
  • Customs Tariff Number:
    85015230
  • Replaced Product ID (OLD):
    3GAA221051-ASK
  • Stocked At (Warehouses):
    Menden, Germany
  • Medium Description:
    45kW, 2 Poles, Frame Size 225, 3 Phases, 400V, 50Hz, IP55 Enclosure, IMB3/IM1001 Mounting (3GAA221210-ASK)
  • Short Description:
    45kW, 2P, Frame Size 225, 3PH, 400V, 50Hz, IP55, IMB3/IM1001

Electrical

  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque IS/IN
    Y -- 50 Hz 400 V 45.00 kW 2968 r/min 79.60 A 0.870 94.00 % 144.80 N·m 7.30
    D -- 50 Hz 230 V 45.00 kW 2968 r/min 138.00 A 0.870 94.00 % 144.80 N·m 7.30
    Y -- 50 Hz 380 V 45.00 kW 2965 r/min 83.20 A 0.880 94.00 % 144.80 N·m 6.60
    D -- 50 Hz 220 V 45.00 kW 2965 r/min 143.00 A 0.880 94.00 % 144.80 N·m 6.60
    Y -- 50 Hz 415 V 45.00 kW 2970 r/min 78.30 A 0.850 94.00 % 144.69 N·m 7.70
    Y -- 60 Hz 460 V 45.00 kW 3570 r/min 67.40 A 0.890 93.60 % 120.41 N·m 7.80
  • Connection Configuration:
    Y
  • Temperature Class Default:
    --
  • Input Voltage (Uin):
    400 V
  • Frequency (f):
    50 Hz
  • Output Power:
    45 kW
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class IE3
    Full Load (100%) 94.0 %
    Partial Load (75%) 93.9 %
    Partial Load (50%) 92.8 %
  • IE Class Data (60 Hz):
    IE Class IE3
    Full Load (100%) 93.6 %
    Partial Load (75%) 93.1 %
    Partial Load (50%) 91.5 %
  • IP Class:
    IP55
  • Insulation Class:
    ICLF
  • Direction of Rotation:
    Both sides
  • Number of Poles (High):
    2
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • Voltage Code:
    S

Mechanical

  • Frame Material:
    Aluminum
  • Frame Size:
    225
  • Bearing:
    6313-2Z/C3
  • Bearing NDE:
    6212-2Z/C3
  • IM Class:
    IMB3 IM1001
  • Terminator Box Location:
    D-End top

Dimensions

  • Package Level 1 Units:
    0 pallet (lift)
  • Product Net Depth / Length:
    850 mm
  • Product Net Height:
    553 mm
  • Product Net Width:
    418 mm
  • Product Net Weight:
    326 kg
  • Gross Weight:
    336 kg

Environmental

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • SCIP:
    27ac6190-e1ce-4080-8654-6552aaabbe58 Finland (FI)

Classifications

  • UNSPSC:
    26101100
Image 0 alt text Image 1 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links