Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3GAA221240-BSG

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GAA221240-BSG

General Information

  • Product ID:
    3GAA221240-BSG
  • ABB Type Designation:
    M3AA 225SMD 2
  • Catalog Description:
    IE2 High Efficiency Aluminum Motors, 80 kW, 400 V (3GAA221240-BSG)

Ordering

  • ABB Type Designation:
    M3AA 225SMD 2
  • Invoice Description:
    M3AA 225SMD 2
  • Product Name:
    3-Phase squirrel cage motor
  • Product Type:
    3AA2__M3AA_IE2_AA
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Selling Unit of Measure:
    piece
  • Country of Origin:
    Finland (FI)
    Poland (PL)
  • Customs Tariff Number:
    85015381
  • Replaced Product ID (OLD):
    3GAA221034-BSG
  • Medium Description:
    80kW, 2 Poles, Frame Size 225, 3 Phases, 400V, 50Hz, IP55 Enclosure, IMB5/IM3001 Mounting (3GAA221240-BSG)
  • Short Description:
    80kW, 2P, Frame Size 225, 3PH, 400V, 50Hz, IP55, IMB5/IM3001

Electrical

  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque IS/IN
    Y -- 50 Hz 400 V 80.00 kW 2964 r/min 140.00 A 0.870 94.40 % 257.00 N·m 7.30
    D -- 50 Hz 230 V 80.00 kW 2964 r/min 248.00 A 0.870 94.40 % 257.00 N·m 7.30
    Y -- 50 Hz 415 V 80.00 kW 2967 r/min 140.00 A 0.840 94.40 % 257.00 N·m 7.50
    Y -- 60 Hz 440 V 80.00 kW 3566 r/min 124.00 A 0.890 94.40 % 214.00 N·m 7.80
    Y -- 60 Hz 460 V 80.00 kW 3570 r/min 120.00 A 0.880 94.50 % 213.00 N·m 8.40
  • Connection Configuration:
    Y
  • Temperature Class Default:
    --
  • Input Voltage (Uin):
    400 V
  • Frequency (f):
    50 Hz
  • Output Power:
    80 kW
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class IE2
    Full Load (100%) 94.4 %
    Partial Load (75%) 94.6 %
    Partial Load (50%) 94.1 %
  • IE Class Data (60 Hz):
    IE Class IE3
    Full Load (100%) 94.4 %
    Partial Load (75%) 94.4 %
    Partial Load (50%) 93.4 %
  • IP Class:
    IP55
  • Insulation Class:
    ICLF
  • Direction of Rotation:
    Both sides
  • Number of Poles (High):
    2
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • Voltage Code:
    S

Mechanical

  • Frame Material:
    Aluminum
  • Frame Size:
    225
  • Bearing:
    6313-2Z/C3
  • Bearing NDE:
    6212-2Z/C3
  • IM Class:
    IMB5 IM3001
  • Terminator Box Location:
    D-End top

Dimensions

  • Package Level 1 Units:
    0 pallet (lift)
  • Product Net Depth / Length:
    850 mm
  • Product Net Height:
    547 mm
  • Product Net Width:
    425 mm
  • Product Net Weight:
    317 kg
  • Gross Weight:
    327 kg

Environmental

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • SCIP:
    27ac6190-e1ce-4080-8654-6552aaabbe58 Finland (FI)

Classifications

  • UNSPSC:
    26101100
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links