Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GAA251002-ADC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Ordering

  • ABB Type Designation:
    M3AA 250SMB 2
  • Product Name:
    3-Phase squirrel cage motor
  • Product Type:
    3AA2__M3AA_IE2_AA
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    85015230

Electrical

  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque tE IS/IN
    D -- 50 Hz 400 V 75.00 kW 2970 r/min 127.00 A 0.900 0.00 % 0.00 N·m 0 0.00
    Y -- 50 Hz 690 V 75.00 kW 2970 r/min 74.00 A 0.900 0.00 % 0.00 N·m 0 0.00
    Y -- 50 Hz 660 V 75.00 kW 2965 r/min 78.00 A 0.900 0.00 % 0.00 N·m 0 0.00
    D -- 50 Hz 380 V 75.00 kW 2965 r/min 134.00 A 0.900 0.00 % 0.00 N·m 0 0.00
    D -- 50 Hz 415 V 75.00 kW 2970 r/min 123.00 A 0.890 0.00 % 0.00 N·m 0 0.00
    D -- 60 Hz 440 V 86.00 kW 3565 r/min 134.00 A 0.900 0.00 % 0.00 N·m 0 0.00
  • Temperature Class Default:
    --
  • Output Power:
    75 kW
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • IC Class:
    IC411
  • IP Class:
    IP55
  • Insulation Class:
    ICLF
  • Direction of Rotation:
    Both sides
  • Number of Poles (High):
    2
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • Voltage Code:
    D

Mechanical

  • Frame Size:
    250
  • Bearing:
    6315/C3
  • Bearing NDE:
    6213/C3
  • IM Class:
    IMB3 IM1001

Dimensions

  • Package Level 1 Units:
    0 pallet (lift)
  • Product Net Weight:
    330 kg
  • Gross Weight:
    353 kg

Classifications

  • Standards:
    IEC 60034-1
  • UNSPSC:
    26101100

Parts & Services

Identifier Description Qty Unit Of Measure
3GZV203004R3
N-ENDSHIELD 1 piece
9ABA135R31
Retaining ring D = 65 1 piece
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links