Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GAA254210-BDG

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GAA254210-BDG

General Information

  • Product ID:
    3GAA254210-BDG
  • ABB Type Designation:
    M3AA 250SMA 8
  • Catalog Description:
    (3GAA254210-BDG)

Ordering

  • ABB Type Designation:
    M3AA 250SMA 8
  • Invoice Description:
    M3AA 250SMA 8
  • Product Name:
    3-Phase squirrel cage motor
  • Product Type:
    3AA2__M3AA_IE2_AA
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Selling Unit of Measure:
    piece
  • Country of Origin:
    Finland (FI)
    Poland (PL)
  • Customs Tariff Number:
    85015230
  • Replaced Product ID (OLD):
    3GAA254031-BDG

Electrical

  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque IS/IN
    Y -- 50 Hz 690 V 30.00 kW 742 r/min 38.40 A 0.710 91.20 % 386.00 N·m 5.80
    D -- 50 Hz 400 V 30.00 kW 742 r/min 66.00 A 0.710 91.20 % 386.00 N·m 5.80
    D -- 50 Hz 415 V 30.00 kW 743 r/min 65.40 A 0.690 91.20 % 386.00 N·m 6.10
    D -- 60 Hz 440 V 30.00 kW 892 r/min 59.60 A 0.710 91.60 % 321.00 N·m 6.00
    D -- 60 Hz 460 V 30.00 kW 893 r/min 57.80 A 0.700 91.60 % 320.00 N·m 6.60
  • Temperature Class Default:
    --
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class IE2
    Full Load (100%) 91.2 %
    Partial Load (75%) 91.6 %
    Partial Load (50%) 90.7 %
  • IE Class Data (60 Hz):
    IE Class IE2
    Full Load (100%) 91.6 %
    Partial Load (75%) 91.6 %
    Partial Load (50%) 90.3 %
  • IP Class:
    IP55
  • Insulation Class:
    ICLF
  • Direction of Rotation:
    Both sides
  • Number of Poles (High):
    8
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • Voltage Code:
    D

Mechanical

  • Frame Material:
    Aluminum
  • Frame Size:
    250
  • Bearing:
    6315-2Z/C3
  • Bearing NDE:
    6213-2Z/C3
  • IM Class:
    IMB5 IM3001
  • Terminator Box Location:
    D-End top

Dimensions

  • Package Level 1 Units:
    0 pallet (lift)
  • Product Net Weight:
    340 kg
  • Gross Weight:
    350 kg

Environmental

  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • SCIP:
    27ac6190-e1ce-4080-8654-6552aaabbe58 Finland (FI)

Classifications

  • UNSPSC:
    26101100
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links