Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GAL132223-BSC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GAL132223-BSC

General Information

  • Product ID:
    3GAL132223-BSC
  • ABB Type Designation:
    M3AL 132SMB 4
  • Catalog Description:
    IE5 SynRM Motors, 7.5 kW, 380 V (3GAL132223-BSC)

Ordering

  • ABB Type Designation:
    M3AL 132SMB 4
  • Invoice Description:
    M3AL 132SMB 4
  • Product Name:
    3Phase Synchronous reluctance motor
  • Product Type:
    3AL4__M3AL_IE5_SynRM_AA
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Selling Unit of Measure:
    piece
  • Country of Origin:
    Finland (FI)
    Sweden (SE)
  • Customs Tariff Number:
    85015220
  • Stocked At (Warehouses):
    Menden, Germany
  • Medium Description:
    7.5kW, 4 Poles, Frame Size 132, 3 Phases, 380V, 50Hz, IP55 Enclosure, IMB5/IM3001 Mounting (3GAL132223-BSC)
  • Short Description:
    7.5kW, 4P, Frame Size 132, 3PH, 380V, 50Hz, IP55, IMB5/IM3001

Electrical

  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque IS/IN
    Y -- 50 Hz 400 V 7.50 kW 1500 r/min 15.70 A 0.760 93.70 % 47.75 N·m 0.00
  • Connection Configuration:
    Y
  • Temperature Class Default:
    --
  • Input Voltage (Uin):
    380 V
  • Frequency (f):
    50 Hz
  • Output Power:
    7.5 kW
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class IE5
    Full Load (100%) 93.7 %
    Partial Load (75%) 93.9 %
    Partial Load (50%) 93.2 %
  • IP Class:
    IP55
  • Insulation Class:
    ICLF
  • Direction of Rotation:
    Both sides
  • Number of Poles (High):
    4
  • Two Speed Motor:
    No
  • Type of Duty:
    S9
  • Voltage Code:
    S

Mechanical

  • Frame Material:
    Aluminum
  • Frame Size:
    132
  • Bearing:
    6308-2Z/C3
  • Bearing NDE:
    6206-2Z/C3
  • Lubrication:
    For life
  • IM Class:
    IMB5 IM3001
  • Terminator Box Location:
    D-End top

Dimensions

  • Package Level 1 Units:
    0 carton
  • Product Net Depth / Length:
    550 mm
  • Product Net Height:
    321 mm
  • Product Net Width:
    262 mm
  • Product Net Weight:
    63 kg
  • Gross Weight:
    68 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Classifications

  • Standards:
    IEC 60034-1
  • UNSPSC:
    26101100
Image 0 alt text Image 1 alt text
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links