Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GAR112360-ESE284

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GAR112360-ESE284

General Information

  • Product ID:
    3GAR112360-ESE284
  • ABB Type Designation:
    M3AR 112M 4
  • Catalog Description:
    M3AR 112M 4

Additional Information

  • ABB Type Designation:
    M3AR 112M 4
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • Bearing:
    6206-2Z/C3
  • Bearing NDE:
    6206-2Z/C3
  • Country of Origin:
    Poland (PL)
  • Customs Tariff Number:
    85015220
  • Direction of Rotation:
    Both sides
  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque IS/IN
    Y -- 50 Hz 400 V 5.50 kW 1425 r/min 11.30 A 0.830 84.50 % 36.80 N·m 7.10
    D -- 50 Hz 230 V 5.50 kW 1425 r/min 19.70 A 0.830 84.50 % 36.80 N·m 7.10
    Y -- 60 Hz 460 V 5.50 kW 1736 r/min 9.90 A 0.820 85.00 % 30.20 N·m 8.20
  • Frame Material:
    Aluminum
  • Frame Size:
    112
  • Gross Weight:
    52 kg
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class NA
    Full Load (100%) 84.5 %
    Partial Load (75%) 83.5 %
    Partial Load (50%) 83.6 %
  • IE Class Data (60 Hz):
    IE Class NA
    Full Load (100%) 85.0 %
    Partial Load (75%) 85.3 %
    Partial Load (50%) 82.6 %
  • IM Class:
    IMB5 IM3001
  • Insulation Class:
    ICLF
  • Invoice Description:
    M3AR 112M 4
  • IP Class:
    IP55
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Number of Poles (High):
    4
  • Order Multiple:
    1 piece
  • Package Level 1 Units:
    0 carton
  • Pre Modified Motor Product ID:
    3GAR112360-ESE
  • Product Name:
    3-Phase squirrel cage motor
  • Product Net Weight:
    47 kg
  • Product Type:
    AR___Aluminium_Brake_Motor
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    3GAR112452-ESE
  • Replacement Product ID (NEW):
    3GAR112360-ESE
  • Selling Unit of Measure:
    piece
  • Temperature Class Default:
    --
  • Terminator Box Location:
    D-End top
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • UNSPSC:
    26101100
  • Voltage Code:
    S
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links