Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3GBA072320-BSC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3GBA072320-BSC

General Information

  • Product ID:
    3GBA072320-BSC
  • ABB Type Designation:
    M2BAX 71MB 4
  • Catalog Description:
    IE2 High Efficiency Cast Iron Motors, 0.37 kW, 400 V (3GBA072320-BSC)

Additional Information

  • ABB Type Designation:
    M2BAX 71MB 4
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • Bearing:
    6203-2Z/C3
  • Bearing NDE:
    6202-2Z/C3
  • Connection Configuration:
    Y
  • Country of Origin:
    Poland (PL)
    China (CN)
  • Customs Tariff Number:
    85015100
  • Direction of Rotation:
    Both sides
  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque IS/IN
    Y -- 50 Hz 400 V 0.37 kW 1420 r/min 1.05 A 0.700 72.70 % 2.49 N·m 4.50
    D -- 50 Hz 230 V 0.37 kW 1420 r/min 1.83 A 0.700 72.70 % 2.49 N·m 4.50
    Y -- 50 Hz 380 V 0.37 kW 1406 r/min 1.03 A 0.750 72.70 % 2.51 N·m 4.20
    D -- 50 Hz 220 V 0.37 kW 1406 r/min 1.78 A 0.750 72.70 % 2.51 N·m 4.20
    Y -- 60 Hz 440 V 0.37 kW 1731 r/min 0.98 A 0.690 72.00 % 2.09 N·m 5.40
    Y -- 60 Hz 460 V 0.37 kW 1731 r/min 0.98 A 0.660 72.00 % 2.09 N·m 5.40
  • Frame Material:
    Cast Iron
  • Frame Size:
    71
  • Frequency (f):
    50 Hz
  • Gross Weight:
    13 kg
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class IE2
    Full Load (100%) 72.7 %
    Partial Load (75%) 72.3 %
    Partial Load (50%) 67.6 %
  • IE Class Data (60 Hz):
    IE Class IE2
    Full Load (100%) 72.0 %
    Partial Load (75%) 70.0 %
    Partial Load (50%) 63.6 %
  • IM Class:
    IMB5 IM3001
  • Input Voltage (Uin):
    400 V
  • Insulation Class:
    ICLF
  • Invoice Description:
    M2BAX 71MB 4
  • IP Rating:
    IP55
  • Lubrication:
    For life
  • Made To Order:
    No
  • Medium Description:
    0.37kW, 4 Poles, Frame Size 71, 3 Phases, 400V, 50Hz, IP55 Enclosure, IMB5/IM3001 Mounting (3GBA072320-BSC)
  • Minimum Order Quantity:
    1 piece
  • Number of Poles (High):
    4
  • Order Multiple:
    1 piece
  • Output Power:
    0.37 kW
  • Package Level 1 Units:
    0 carton
  • Product Name:
    3-Phase squirrel cage motor
  • Product Net Depth / Length:
    257 mm
  • Product Net Height:
    175 mm
  • Product Net Weight:
    10 kg
  • Product Net Width:
    147 mm
  • Product Type:
    EBA2__M2BAX_CI
  • Quote Only:
    No
  • SCIP:
    d19446d4-4db6-4ddb-826d-2341a0f7dd46 Finland (FI)
  • Selling Unit of Measure:
    piece
  • Short Description:
    0.37kW, 4P, Frame Size 71, 3PH, 400V, 50Hz, IP55, IMB5/IM3001
  • Standards:
    IEC 60034-1
  • Starting of Motor:
    Direct Online
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China
  • Temperature Class Default:
    --
  • Temperature Rise:
    80 K
  • Terminator Box Location:
    D-End top
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • UNSPSC:
    26101100
  • Voltage Code:
    S
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds